You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9329

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

9329

General Information

  • Extended Product Type:
    9329
  • Product ID:
    2CLA932900A1001
  • EAN:
    8427238028224
  • Catalog Description:
    9329 2" loudspeaker 2 W
  • Long Description:
    Compatible with sound modules and amplifier code: 9368, 9368.1, 9368.7 and 9335.1
    With broadband characteristics
    With screwless terminals
    Rated output: 2 W (RMS)
    Frequency response: 150 - 16.000 Hz
    Impedance: 16 Ohm
    Mounting depth: 34 mm
    Without fixing claws
    Cover plate code: 8529, 8629, N2229, 8429, 8229, 5529 & 9399.4

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Rated Voltage (Ur):
    12 V
  • Number of Outputs:
    Analog (0 ... 10 V / 4 ... 20 mA) 0
  • Mounting Type:
    Flush Mounted
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • REACH Declaration:
    2CCC005076D0201

Dimensions

  • Product Net Width:
    0.073 m
  • Product Net Height:
    0.052 m
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.185 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.180 kg
  • Customs Tariff Number:
    85182100
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC002484 - Sound system for domestic switching devices
  • ETIM 9:
    EC002484 - Sound system for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85182100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links