Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9368

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

9368

General Information

  • Extended Product Type:
    9368
  • Product ID:
    2CLA936800A1001
  • EAN:
    8427238104317
  • Catalog Description:
    9368 FM-radio and alarm module
  • Long Description:
    Rated voltage: 230 Vac ± 15%; 50-60 Hz
    Max. consumption: 100 mA
    Stand-by consuption: 0,2W
    Amplifier power: 2+2 W; <1% distorsion (16 Ω)
    Speaker impedance: 16 Ω (2+2 W audio)
    FM radio digital tuner with RDS
    Alarm clock with buzzer, radio types and snooze function
    Optional: auxilary module 9368.3 for I/O (1 mini-jack stereo input & 1 mini-jack stereo output), USB connection and Bluetooth receiver functions
    Cover plate code: 8568, N2268, 8468, 8268 & 5568

Technical

  • Rated Voltage (Ur):
    230 V
  • Frequency (f):
    50...60 Hz
  • Number of Outputs:
    Analog (0 ... 10 V / 4 ... 20 mA) 0
  • Number of Program Memory Positions:
    36
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.076 m
  • Product Net Height:
    0.064 m
  • Product Net Depth / Length:
    0.076 m
  • Product Net Weight:
    0.078 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 Gross Weight:
    0.078 kg
  • Package Level 1 EAN:
    8427238104317

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002484 - Sound system for domestic switching devices
  • ETIM 8:
    EC002484 - Sound system for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds