You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9368.3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

9368.3

General Information

  • Extended Product Type:
    9368.3
  • Product ID:
    2CLA936830A1001
  • EAN:
    8427238104331
  • Catalog Description:
    9368.3 Auxiliary module
  • Long Description:
    Power supply through 9368, 9368.2 or 9368.7 modules
    Max. consumption: 200 mA
    Stand-by consuption: 0,4W
    Bluetooth receiver: Bluetooth® v2.1 2.4GHz IEEE 802.15.1
    USB connector: for MP3 and WAV files. Max. consuption of the connected device: 100 mA @5Vdc
    Input: 1x mini-jack stereo 3,5mm
    Output: 1x mini-jack stereo 3,5mm
    Cover plate code: 8568.3, N2268.3, 8468.3, 8268.3 & 5568.3

Technical

  • Rated Voltage (Ur):
    9 V
  • Number of Outputs:
    Analog (0 ... 10 V / 4 ... 20 mA) 0
  • Mounting Type:
    Flush Mounted
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.073 m
  • Product Net Height:
    0.052 m
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.078 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.052 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    8427238104331

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002484 - Sound system for domestic switching devices
  • ETIM 8:
    EC002484 - Sound system for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links