Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: B21 112-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

B21 112-100

General Information

  • Extended Product Type:
    B21 112-100
  • Product ID:
    2CMA100150R1000
  • ABB Type Designation:
    B21 112-100
  • EAN:
    7392696001502
  • Catalog Description:
    Active Energy Class ±1% (or B for MID meters).;
  • Long Description:
    Advanced compact DIN-rail meter with an easy to read back lighted display. The meter is intended for use in the commercial or residential buildings etc. The meter can be used in 3 or 4 wire systems. The meter has several instrumentation values, 25 possible alarms and event logs. Single phase direct connected for active energy. One output for pulses or alarm etc. RS-485 communication over Modbus RTU or EQ Bus. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Energy Meters

Ordering

  • E-Number (Finland):
    6625027
  • E-Number (Sweden):
    0900030
  • EAN:
    7392696001502
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90283011

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    70 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Gross Weight:
    0.20 kg
  • Package Level 1 EAN:
    7392696001502

Environmental

  • Ambient Air Temperature:
    Operation -40 … +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    Active Energy Class ±1% (or B for MID meters).
  • Communication Interface:
    Modbus
  • Communication:
    MODBUS RTU
  • Connecting Capacity Main Circuit:
    1 ... 25 mm²
  • Current Rating:
    65 A
  • Degree of Protection:
    IP20
  • Enclosure Material:
    Plastic
  • Frequency (f):
    50/60 Hz
  • Function:
    Electricity meter
  • Meter Type:
    Direct connected
  • Mounting Type:
    DIN rail
  • Number of Phases:
    1
  • Power Consumption (@Pcons):
    0.414 W
  • Product Main Type:
    B21
  • Product Name:
    B21 112-100
  • Rated Current (In):
    65 A
  • Rated Voltage (Ur):
    (Un) N-L 220 ... 240 V
  • RoHS Date:
    2012-36
  • Standards:
    EN 50470-3
  • Sub-Function:
    Steel

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001506 - Electronic kilowatt-hour meter
  • ETIM 5:
    EC001506 - Kilowatt-hour meter
  • ETIM 6:
    EC001506 - Kilowatt-hour meter
  • ETIM 7:
    EC001506 - Kilowatt-hour meter
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds