You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: YCU.00152

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

YCU.00152

General Information

  • Global Commercial Alias:
    YCU.00152
  • Extended Product Type:
    B23 212-100
  • Product ID:
    2CMA100166R1000
  • ABB Type Designation:
    B23 212-100
  • EAN:
    7392696001663
  • Catalog Description:
    B23 212-100, Energy meter'Bronze', Modbus RS485, Three-phase, 5 A
  • Long Description:
    Advanced compact DIN-rail meter with an easy to read back lighted display. The meter is intended for use in the commercial or residential buildings etc. The meter can be used in 3 or 4 wire systems. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase direct connected for active and reactive energy. Import and export of energy in different registers and one total. One output for pulses or alarm etc. RS-485 communication over Modbus RTU or EQ Bus. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.

Accessories

Identifier Description Type Qty Unit Of Measure
2CCG000242R0001
SCU100 Control unit SCU100 1 piece
2CDG110226R0011
QA/S3.16.1 Energy Analyzer, M-Bus, 16 Devices, MDRC QA/S3.16.1 1 piece
2CDG110227R0011
QA/S3.64.1 Energy Analyzer, M-Bus, 64 Devices, MDRC QA/S3.64.1 1 piece
2CDG110228R0011
QA/S4.16.1 Energy Analyzer, Modbus RTU, 16 Devices, MDRC QA/S4.16.1 1 piece
2CDG110229R0011
QA/S4.64.1 Energy Analyzer, Modbus RTU, 64 Devices, MDRC QA/S4.64.1 1 piece
2CDG110224R0011
QA/S1.16.1 Energy Analyzer, KNX, 16 Devices, MDRC QA/S1.16.1 1 piece

Eco Transparency

Technical

  • Standards:
    IEC 62053-23
  • Function:
    Electricity meter
  • Sub-Function:
    Bronze
  • Rated Voltage (Ur):
    3x220-240 V
  • Voltage Range:
    3x176…276 V
  • Rated Current (In):
    5 A
    Maximum 65 A
  • Current Rating:
    5 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Consumption (@Pcons):
    0.721 W
  • Communication Interface:
    Modbus RS485
  • Accuracy:
    Active Energy Class B MID (±1%)
  • Measuring Instrument Conformity:
    Measurement Instrument Directive (MID)
  • Meter Tariff Rating:
    One-Tariff
  • Pulse Output Rate:
    1-999999
  • Number of Poles:
    4
  • Number of Phases:
    Three-phase
  • Number of Counter Positions:
    7
  • Number of Digital In/Outputs:
    1 DO
  • ABB Type Designation:
    B23 212-100
  • Meter Type:
    Direct connected
  • Mounting Type:
    DIN rail
  • Pulse Output Type:
    Electrical
  • Type of Indicator:
    Digital
  • Enclosure Material:
    Polycarbonate in transparent front glass. Glass reinforced
    polycarbonate in bottom case and upper case. Polycarbonate
    in terminal cover.
  • I/O Option:
    1 digital output
  • Communication:
    Modbus RTU
  • Connecting Capacity Main Circuit:
    1 ... 25 mm²

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 70 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CMC485003D0001

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    70 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.32 kg
  • Size:
    96X70X65

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    94 mm
  • Package Level 1 Gross Weight:
    0.39 kg
  • Package Level 1 EAN:
    7392696001663

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90283019
  • E-Number (Finland):
    6625036
  • E-Number (Sweden):
    0900039
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001506 - Kilowatt-hour meter
  • ETIM 8:
    EC001506 - Kilowatt-hour meter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90283019
  • UNSPSC:
    41113667
  • eClass:
    V11.0 : 27142316
  • IDEA Granular Category Code (IGCC):
    3300 >> Kilowatt-hour meter
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links