Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BWS325YTPN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BWS325YTPN

General Information

  • Extended Product Type:
    BWS325YTPN
  • Product ID:
    2CMA142426R1000
  • EAN:
    7392696424264
  • Catalog Description:
    BWS325YTPN Safety switch
  • Long Description:
    The enclosure of the ABB´s side controlled enclosed switches is made of rigid polycarbonate. The enclosure is UV protected, and protected against low pressure water jets (IP65), and hence built for outdoor and indoor use. The enclosure is available in different colors, grey, yellow and white. The cable entries are threaded and have knock out holes for 2 parallell cables, both from top and bottom. Membrane grommets are included (IP54). The handle is padlockable and made for one padlock. The cover is interlocked. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal. The terminals are easily accessible for easy installation.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Net Width:
    138 mm
  • Product Net Height:
    168 mm
  • Product Net Depth / Length:
    68 mm
  • Product Net Weight:
    0.41 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 40 A
    (500 V) 32 A
    (690 V) 32 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 25 A
    (500 V) 25 A
    (690 V) 16 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 11 kW
    (500 V) 15 kW
    (690 V) 11 kW
  • Conventional Free-air Thermal Current (Ith):
    40 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 32 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Handle Color:
    Red
  • Handle Type:
    Side-operated handle
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75...10 mm²
    Screw Clamp / PE Terminal 1pcs, 0.75...10 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xM32 / 2xM32+M16
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK08
  • Enclosure Material:
    Plastic
  • Maximum Mounted Auxiliary Contacts:
    1 NO, 0 NC
  • Mounted Auxiliary Contacts:
    1 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    139 mm
  • Package Level 1 Depth / Length:
    169 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Gross Weight:
    0.41 kg
  • Package Level 1 EAN:
    7392696424264

Classifications

  • Object Classification Code:
    Q
    2CMT005069
  • ETIM 4:
    EC000140 - CEE plug
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601588
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds