Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: A44 452-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

A44 452-100

General Information

  • Extended Product Type:
    A44 452-100
  • Product ID:
    2CMA170540R1000
  • ABB Type Designation:
    A44 452-100
  • EAN:
    7392696705400
  • Catalog Description:
    A44 452-100, Energy meter'Gold', Modbus RS485, Three-phase, 6 A
  • Long Description:
    Advanced DIN-rail meter with a large and easy to read back lighted pixel-oriented display. The meter is intended for use in the industry, commercial buildings etc. The meter can be used in 3 or 4 wire systems with a wide voltage range. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase transformer connectedfor active and reactive energy. Import and export of energy in different registers and one total. Resettable register for intermediate values. Internal clock for tariff shift, Min and maximum demand, previous values and event log with timestamps, 8 channel load profile. Two outputs and inputsfor pulses or alarm etc. RS-485 communication over Modbus RTU or EQ Bus. Accuracy class 0,5 (or C for MID meters). The meters is IEC approved + MID approved and verified.

Accessories

Identifier Description Type Qty Unit Of Measure
2CSG225995R1101
CT MAX 1000 Current transformer CT MAX 1000 1 piece
2CSG226055R1101
CT MAX 1000 SELV Current transformer CT MAX 1000 SELV 1 piece
2CSG225945R1101
CT MAX 300 Current transformer CT MAX 300 1 piece
2CSG226005R1101
CT MAX 300 SELV Current transformer CT MAX 300 SELV 1 piece
2CSG225955R1101
CT MAX 400 Current transformer CT MAX 400 1 piece
2CSG226015R1101
CT MAX 400 SELV Current transformer CT MAX 400 SELV 1 piece
2CSG225965R1101
CT MAX 500 Current transformer CT MAX 500 1 piece
2CSG226025R1101
CT MAX 500 SELV Current transformer CT MAX 500 SELV 1 piece
2CSG225975R1101
CT MAX 600 Current transformer CT MAX 600 1 piece
2CSG226035R1101
CT MAX 600 SELV Current transformer CT MAX 600 SELV 1 piece
2CSG225985R1101
CT MAX 800 Current transformer CT MAX 800 1 piece
2CSG226045R1101
CT MAX 800 SELV Current transformer CT MAX 800 SELV 1 piece
2CSG225785R1101
CT PRO XT 100 Current transformer CT PRO XT 100 1 piece
2CSG225885R1101
CT PRO XT 100 SELV Current transformer CT PRO XT 100 SELV 1 piece
2CSG225795R1101
CT PRO XT 150 Current transformer CT PRO XT 150 1 piece
2CSG225895R1101
CT PRO XT 150 SELV Current transformer CT PRO XT 150 SELV 1 piece
2CSG225805R1101
CT PRO XT 200 Current transformer CT PRO XT 200 1 piece
2CSG225905R1101
CT PRO XT 200 SELV Current transformer CT PRO XT 200 SELV 1 piece
2CSG225815R1101
CT PRO XT 250 Current transformer CT PRO XT 250 1 piece
2CSG225915R1101
CT PRO XT 250 SELV Current transformer CT PRO XT 250 SELV 1 piece
2CSG225825R1101
CT PRO XT 300 Current transformer CT PRO XT 300 1 piece
2CSG225925R1101
CT PRO XT 300 SELV Current transformer CT PRO XT 300 SELV 1 piece
2CSG225745R1101
CT PRO XT 40 Current transformer CT PRO XT 40 1 piece
2CSG225845R1101
CT PRO XT 40 SELV Current transformer CT PRO XT 40 SELV 1 piece
2CSG225835R1101
CT PRO XT 400 Current transformer CT PRO XT 400 1 piece
2CSG225935R1101
CT PRO XT 400 SELV Current transformer CT PRO XT 400 SELV 1 piece
2CSG225755R1101
CT PRO XT 50 Current transformer CT PRO XT 50 1 piece
2CSG225855R1101
CT PRO XT 50 SELV Current transformer CT PRO XT 50 SELV 1 piece
2CSG225765R1101
CT PRO XT 60 Current transformer CT PRO XT 60 1 piece
2CSG225865R1101
CT PRO XT 60 SELV Current transformer CT PRO XT 60 SELV 1 piece
2CSG225775R1101
CT PRO XT 80 Current transformer CT PRO XT 80 1 piece
2CSG225875R1101
CT PRO XT 80 SELV Current transformer CT PRO XT 80 SELV 1 piece
2CCG000242R0001
SCU100 Control unit SCU100 1 piece
2CDG110226R0011
QA/S3.16.1 Energy Analyzer, M-Bus, 16 Devices, MDRC QA/S3.16.1 1 piece
2CDG110227R0011
QA/S3.64.1 Energy Analyzer, M-Bus, 64 Devices, MDRC QA/S3.64.1 1 piece
2CDG110228R0011
QA/S4.16.1 Energy Analyzer, Modbus RTU, 16 Devices, MDRC QA/S4.16.1 1 piece
2CDG110229R0011
QA/S4.64.1 Energy Analyzer, Modbus RTU, 64 Devices, MDRC QA/S4.64.1 1 piece
2CDG110224R0011
QA/S1.16.1 Energy Analyzer, KNX, 16 Devices, MDRC QA/S1.16.1 1 piece

Technical

  • Standards:
    EN 50470-3
  • Function:
    Electricity meter
  • Sub-Function:
    Gold
  • Rated Voltage (Ur):
    3x57.7-288 V
  • Rated Current (In):
    1 A
    Maximum 6 A
  • Current Rating:
    6 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Consumption (@Pcons):
    0.801 W
  • Communication Interface:
    Modbus RS485
  • Accuracy:
    Active Energy Class C MID (±0.5%)
  • Measuring Instrument Conformity:
    Measuring Instruments Directive
  • Meter Tariff Control:
    Internal
    External
  • Meter Tariff Rating:
    Multi-Tariff
  • Pulse Output Rate:
    1-999999
  • Number of Poles:
    4
  • Number of Phases:
    Three-phase
  • Number of Counter Positions:
    7
  • Number of Digital In/Outputs:
    2 DI 2 DO
  • ABB Type Designation:
    A44 452-100
  • Meter Type:
    Transformer connected
  • Mounting Type:
    DIN rail
  • Pulse Output Type:
    Electrical
  • Type of Indicator:
    Digital
  • Enclosure Material:
    Polycarbonate in transparent front glass. Glass reinforced
    polycarbonate in bottom case and upper case. Polycarbonate
    in terminal cover.
  • Connecting Capacity Main Circuit:
    0.5 ... 10 mm²

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 70 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CMC484005D0001

Dimensions

  • Width in Number of Modular Spacings:
    7
  • Product Net Width:
    123 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.363 kg
  • Size:
    97X123X65

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    98 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    144 mm
  • Package Level 1 Gross Weight:
    0.453 kg
  • Package Level 1 EAN:
    7392696705400

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90283019
  • E-Number (Finland):
    6625020
  • E-Number (Sweden):
    0980722
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001506 - Kilowatt-hour meter
  • ETIM 8:
    EC001506 - Kilowatt-hour meter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90283019
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds