Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TZ505

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZ505

General Information

  • Extended Product Type:
    TZ505
  • Product ID:
    2CPX010489R9999
  • EAN:
    4011617104896
  • Catalog Description:
    TZ505 Enclosure accessories, 70 mm x 100 mm x 180 mm
  • Long Description:
    T-handle with key plate and lock, suitable for TwinLine wall and standing cabinets as well as ComfortLine wall cabinets and compact distribution boards.

Accessories

Identifier Description Type Qty Unit Of Measure
2CPX052414R9999
CZT60 ComfortLine Lock replacement part, 54 mm x 56 mm x 28 mm CZT60 1 piece
2CPX052416R9999
CZT23H ComfortLine Enclosure accessories, 275.5 mm x 29.5 mm x 5 mm CZT23H 1 piece
2CPX052417R9999
CZT24H ComfortLine Enclosure accessories, 350.5 mm x 29.5 mm x 5 mm CZT24H 1 piece
2CPX052418R9999
CZT25H ComfortLine Enclosure accessories, 425.5 mm x 29.5 mm x 5 mm CZT25H 1 piece
2CPX052419R9999
CZT26H ComfortLine Enclosure accessories, 500.5 mm x 29.5 mm x 5 mm CZT26H 1 piece
2CPX052420R9999
CZT27H ComfortLine Enclosure accessories, 575.5 mm x 29.5 mm x 5 mm CZT27H 1 piece
2CPX052421R9999
CZT28H ComfortLine Enclosure accessories, 650.5 mm x 29.5 mm x 5 mm CZT28H 1 piece
2CPX052422R9999
CZT29H ComfortLine Enclosure accessories, 725.5 mm x 29.5 mm x 5 mm CZT29H 1 piece

Technical

  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Closure Type:
    Cylinder
  • Enclosure Type:
    Enclosure accessories
  • Handle Type:
    T-handle

Material Compliance

  • RoHS Information:
    2CPC100021X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    bf4325b0-7ddd-4ef0-b333-8eebe5d538eb Germany (DE)

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    180 mm
  • Product Net Weight:
    0.229 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.248 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000327 - Lock system for enclosure/cabinet
  • ETIM 9:
    EC000327 - Lock system for enclosure/cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39263000
  • eClass:
    V11.0 : 27400641
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links