You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZP104

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZP104

General Information

  • Extended Product Type:
    TZP104
  • Product ID:
    2CPX010625R9999
  • EAN:
    4011617106258
  • Catalog Description:
    TZP104 Touch guard, Field width: 1, 600 mm x 250 mm x 30 mm
  • Long Description:
    Touch protection, 1FB, 4RE, not installed, for installation with meter and distributor fields, combination kits or CombiLine-M modules, the touch protection is included in the insulated cabinet in the scope of delivery, for earthed cabinets, it must be ordered separately as an accessory, suitable for TwinLine-TW/L/G104 wall cabinets.

Technical

  • Accessory Type:
    Other
  • Enclosure Type:
    Touch guard
  • Material:
    Plastic

Environmental

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.599 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.623 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85472000
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links