Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TZ111

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZ111

General Information

  • Extended Product Type:
    TZ111
  • Product ID:
    2CPX010851R9999
  • EAN:
    4011617108511
  • Catalog Description:
    TZ111 Flange, 147 mm x 223 mm x 20 mm
  • Long Description:
    Membrane flange, with 12 entries and 1 cable sleeve , for cable diameter 1 x 14 bis 54 mm, 3 x 13 bis 34 mm,3 x 13 bis 26,5 mm, 4 x 5 bis 21 mm, 1 x 6 bis 15 mm

Technical

  • Model Number:
    Membrane
  • Number of Connection Holes:
    0
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Type:
    Flange
  • Product Type:
    Straight
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CPC100021X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    223 mm
  • Product Net Height:
    147 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    0.276 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.287 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000211 - Gland plate for enclosure/cabinet
  • ETIM 9:
    EC000211 - Gland plate for enclosure/cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39174000
  • eClass:
    V11.0 : 27142421
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links