You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UK663CW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UK663CW

General Information

  • Extended Product Type:
    UK663CW
  • Product ID:
    2CPX031401R9999
  • EAN:
    4011617314011
  • Catalog Description:
    UK663CW Combi Unit
  • Long Description:
    Combi Unit, series UK600, Expansion option: Lateral and bottom, for the internal use, with closed doorframe and door, class of protection II (double insulated), degree of protection IP30, applicable standards: EN 60670-24, IK code 7, Rated operational voltage 400V AC 50/60 Hz, rated current 63 A, Glow wire resistance 850°C, Powder-coated, in RAL 9016, enclosure out of thermoplast, with frame and ventilated wifi door, door out of sheet steel, in RAL 9016, with TIP-in closure, door opening angle 120 degree, door hinge right or left, cable entry on top via cable entry slide part is pre-punched, on bottom via cable entry slide part is pre-punched, on side via pre-punched, rear wall pre-punched, dimensions in mm (H x W x D): 872 x 384 x 97, Shutter frame dimensions in mm (H x W x D): 872 x 384 x 9, 5-rows, Space units 36, Row distance in mm: 125, covers out of Plastic, 90 degree press and turn closure, with N/PE Quick-terminal, cable fastening rail integrated, assembled with device carrier, segregation wall, perforated sheet steel mounting plate and socket outlet, device support removable

Accessories

Identifier Description Type Qty Unit Of Measure
2CPX062745R9999
ZK50BT Terminals ZK50BT 1 piece
2CPX030892R9999
ZK507 Terminals ZK507 1 piece
2CPX031413R9999
UZT4 Enclosure accessories UZT4 1 piece
2CPX031412R9999
UZT3 Enclosure accessories UZT3 1 piece
2CPX031434R9999
UZ91P4 Enclosure accessories UZ91P4 1 piece
2CPX031406R9999
AP660 Enclosure accessories AP660 1 piece
2CPX061178R9999
ZX29 ZX Interior fitting system, 62 mm x 125 mm x 68 mm ZX29 1 piece
2CPX061177R9999
ZE225 ZE Customized electrical components, 50 mm x 102 mm x 63 mm ZE225 1 piece
2CPX031408R9999
UZB2 Enclosure accessories UZB2 1 piece
2CPX061211R9999
ZE227 ZE Customized electrical components, 63 mm x 213 mm x 58 mm ZE227 1 piece
2CPX031426R9999
ZE338 ZE Interior fitting system, 40 mm x 16 mm x 63 mm ZE338 1 piece
2CPX031427R9999
ZE224 ZE Customized electrical components, 54 mm x 50 mm x 58 mm ZE224 1 piece
2CPX031424R9999
ZE336 ZE Interior fitting system, 12 SU, 53 mm x 246 mm x 63 mm ZE336 1 piece
2CPX031423R9999
ZE335 ZE Interior fitting system, 6 SU, 53 mm x 138 mm x 63 mm ZE335 1 piece

Technical

  • Standards:
    DIN 43871
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Rated Current (In):
    63 A
  • Power Loss:
    Δt = 30K 71 W
  • Number of Rows:
    5
  • Closure Type:
    Push Button
  • Configuration Type:
    assembled with device carrier, segregation wall, perforated sheet steel mounting plate and socket outlet
  • Cover Plate Type:
    Door
  • Enclosure Type:
    Combi Unit
  • Mounting Type:
    Flush-mounted
  • Door Type:
    Single
  • Surface Finishing:
    Powder-coated
  • Housing Material:
    Plastic
  • Cover Style:
    Closed
  • DIN Place Units:
    36
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Traffic white
  • Terminal Type:
    Quick-Terminal
  • Thickness:
    "

Environmental

  • Degree of Protection:
    IP30
  • Protection Class:
    Isolated
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    384 mm
  • Product Net Height:
    872 mm
  • Product Net Depth / Length:
    97 mm
  • Product Net Weight:
    5.291 kg
  • Built-In Depth (t2):
    81 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    390 mm
  • Package Level 1 Height:
    880 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    5.503 kg
  • Package Level 1 EAN:
    4011617314011
  • Package Level 2 Units:
    pallet (lift) 30 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    1820 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    178.73 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • E-Number (Sweden):
    2201249
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • EPLAN Catalog Tree:
    Mechanics / Housings / General
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85381000
  • eClass:
    V11.0 : 27142409
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links