You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UZB2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UZB2

General Information

  • Extended Product Type:
    UZB2
  • Product ID:
    2CPX031408R9999
  • EAN:
    4011617314080
  • Catalog Description:
    UZB2 Enclosure accessories
  • Long Description:
    Coupler set suitable for UK600, 1-5 rows, for vertical and horizontal combination of enclosures

Technical

  • Number of Earth Leakage Circuit Breakers (ELCBs):
    "
  • Accessory Type:
    coupler set
  • Enclosure Type:
    Enclosure accessories
  • Material:
    Plastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Traffic white

Environmental

Dimensions

  • Product Net Width:
    109 mm
  • Product Net Height:
    109 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    0.133 kg
  • Dimension Diagram:
    2CPC000007D0201

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.138 kg
  • E-Number (Sweden):
    2201270

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links