You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UZ91P4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UZ91P4

General Information

  • Extended Product Type:
    UZ91P4
  • Product ID:
    2CPX031434R9999
  • EAN:
    4011617314349
  • Catalog Description:
    UZ91P4 Enclosure accessories
  • Long Description:
    Set for cavity wall mounting, all circuit distributors of the UK600 series are suitable and prepared for cavity wall installation. This only requires the UZ91P4 cavity wall set. No special cavity wall distributor is required. The upgrade is as stunningly simple as the cavity wall assembly itself. It is not screwed-on, nothing can shift. The fastening is as easy as for cable ties. The cavity wall set can be again released for all cases. The pull strap can be screwed off only after the end of the work.

Technical

  • Number of Earth Leakage Circuit Breakers (ELCBs):
    "
  • Accessory Type:
    hollow-wall set
  • Enclosure Type:
    Enclosure accessories
  • Material:
    Plastic

Environmental

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.104 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.108 kg
  • E-Number (Sweden):
    2201310

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73181900
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links