Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ZA6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZA6

General Information

  • Extended Product Type:
    ZA6
  • Product ID:
    2CPX038227R9999
  • EAN:
    4011617382270
  • Catalog Description:
    ZA6 Enclosure accessories, 297 mm x 210 mm x 3 mm
  • Long Description:
    DIN A4 plan pockets with transparent sleeve and reinforced back, self-adhesive

Technical

  • Suitable For:
    1/10R3|1/10R4|1/10R6|1/10RG3|1/10RG4|1/10RG6|1/2FS|1/2G|1/3FS|1/81C|1/81G|1/82C|1/8C|1/8FS|1/8G|1/8H|1/8HS|1/8R3|1/8R4|1/8R6|1/8RG3|1/8RG4|1/8RG6|1/8W|1/8WS|1/8WSO|2/00A|2/00B|2/0A|2/0B|2/0C|2/0FS|2/0G|2/10R3|2/10R4|2/10R6|2/10R8|2/10RG3|2/10RG4|2/10RG6|2_x0013_Ǜ粑_xDC84__x0013_粐Ȩ粑_xFFFF__xFFFF_Ȣ粑ƛ粑Ǜ粑_xDD50__x0013_඘༁
  • Model Number:
    Wiring diagram pocket
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Type:
    Enclosure accessories
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    1
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Transparent
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CPC100021X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    297 mm
  • Product Net Depth / Length:
    3 mm
  • Product Net Weight:
    0.19 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.198 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000317 - Document holder (enclosure/cabinet)
  • ETIM 9:
    EC000317 - Document holder (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39261000
  • eClass:
    V11.0 : 27182801
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links