You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MBB318

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MBB318

General Information

  • Extended Product Type:
    MBB318
  • Product ID:
    2CPX041730R9999
  • EAN:
    4011617417309
  • Catalog Description:
    MBB318 touch guard 450 mm x 750 mm x 120 mm , 00 , 3
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for touch guard, Grid unit 3 GU = 450 mm, panel width 3 = 750 mm, 108 Space units, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: Closed, usuable as of the cabinet depth of 120 mm

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Enclosure Mounting Frame:
    WR or EDF
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    00
  • DIN Place Units:
    108
  • Meter Boards:
    0
  • Module Function:
    touch guard
  • Color:
    Light grey
  • Cover Color:
    Grey

Environmental

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    450 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    2.56 kg
  • Built-In Depth (t2):
    120 mm

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    2.56 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001892 - Distributor assembly with protection against contact
  • ETIM 9:
    EC001892 - Distributor assembly with protection against contact
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27400615
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links