Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CTB14

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CTB14

General Information

  • Extended Product Type:
    CTB14
  • Product ID:
    2CPX052306R9999
  • EAN:
    4011617523062
  • Catalog Description:
    CTB14 ComfortLine Door, IP44, Field Width: 1, 621 mm x 248 mm x 14 mm
  • Long Description:
    Sheet steel door, without lock, for wall-mounting cabinets and compact distribution boards, panel width 1, 4 grid units, powder coated, color: RAL 9016.

Technical

  • Model Number:
    Protective door
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Type:
    Door
  • Surface Finishing:
    Powder-coated
  • Material:
    Steel
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Traffic white

Material Compliance

  • RoHS Information:
    2CPC100014X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    248 mm
  • Product Net Height:
    621 mm
  • Product Net Depth / Length:
    14 mm
  • Product Net Weight:
    1.571 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    1.634 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • ETIM 9:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links