Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CTT27

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CTT27

General Information

  • Extended Product Type:
    CTT27
  • Product ID:
    2CPX052348R9999
  • EAN:
    4011617523482
  • Catalog Description:
    CTT27 ComfortLine Door, IP44, Field Width: 2, 1071 mm x 498 mm x 14 mm
  • Long Description:
    Transparent door, without lock, for wall-mounting cabinets and compact distribution boards, panel width 2, 7 grid units, powder coated, color: RAL 9016.

Technical

  • Enclosure Type:
    Door
  • Surface Finishing:
    powder-coated
  • Material:
    Steel
  • Model Number:
    Protective door
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Traffic white

Environmental

  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    498 mm
  • Product Net Height:
    1071 mm
  • Product Net Depth / Length:
    14 mm
  • Product Net Weight:
    2.83 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    540 mm
  • Package Level 1 Height:
    1100 mm
  • Package Level 1 Depth / Length:
    30 mm
  • Package Level 1 Gross Weight:
    2.943 kg
  • Package Level 1 EAN:
    4011617523482

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housings / Door
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds