Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CZ5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CZ5

General Information

  • Extended Product Type:
    CZ5
  • Product ID:
    2CPX052463R9999
  • EAN:
    4011617524632
  • Catalog Description:
    CZ5 ComfortLine A Accessory cabinet connection, 69 mm x 12 mm x 36 mm
  • Long Description:
    Insulating frame for cabinet connection, for the RfZ and to ensure the insulation when assembling cabinets side by side, suitable for ComfortLine A cabinets, with connection material.

Technical

  • Material:
    Plastic
  • RAL Number:
    RAL 7035 - Light Grey

Dimensions

  • Product Net Width:
    12 mm
  • Product Net Height:
    69 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    0.015 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    300 mm
  • Package Level 1 Gross Weight:
    0.016 kg
  • Package Level 1 EAN:
    4011617524632

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85472000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002622 - Component for arrangement / baying system (switchgear cabinet)
  • ETIM 8:
    EC002622 - Components for arrangement / baying system (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85472000
  • eClass:
    V11.0 : 27182813
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds