You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZK50BT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZK50BT

General Information

  • Extended Product Type:
    ZK50BT
  • Product ID:
    2CPX062745R9999
  • EAN:
    4011617627456
  • Catalog Description:
    ZK50BT Terminals
  • Long Description:
    N quick-plug-in terminal with ZK15 adaptor for side mounting in UK5… , A3… or for snapping on the top-hat rail, clear color coding: N = blue, number of terminals: 5 x 1.5 - 4 mm² (spring clamp technology) + 0 x 2.5 to 25 mm² (screw connection technology), external dimensions H x W x D in mm: 28 x 39 x 25 mm, simple labelling of the terminal points (DIN VDE 0603 Part 1) with pre-printed, self-adhesive number strips.

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    Maximum 230 V
  • Operational Voltage:
    230 V
  • Rated Current (In):
    63 A
  • Number of Poles:
    1
  • Number of Earth Leakage Circuit Breakers (ELCBs):
    "
  • Number of Clamp Positions:
    5
  • Number of Line Terminals:
    5
  • Accessory Type:
    terminals
  • Enclosure Type:
    Terminals
  • Terminal Connection Type:
    N/RDC Terminal
  • Color:
    Blue
  • Rated Cross-Section:
    2 - Fine-Strand with Cable End Sleeve 1.5...2.5 mm²
  • Terminal Type:
    Quick-Terminal

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CPC100005X0201
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    39 mm
  • Product Net Height:
    28 mm
  • Product Net Depth / Length:
    25 mm
  • Product Net Weight:
    0.05 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.052 kg
  • E-Number (Sweden):
    2200484

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000446 - Push in terminal
  • ETIM 9:
    EC000446 - Push in terminal
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • eClass:
    V11.0 : 27141104
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links