You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AS25H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AS25H

General Information

  • Extended Product Type:
    AS25H
  • Product ID:
    2CPX062767R9999
  • EAN:
    4011617627678
  • Catalog Description:
    AS25H Cover, Field width: 2, Rows: 5, 750 mm x 500 mm x 26.5 mm, IP2XC
  • Long Description:
    Cover, Design of the cover with slot horizontal, covers out of Plastic, 90 degree press and turn closure, RAL 7035, packaging unit 1 piece

Technical

  • Number of Rows:
    5
  • Enclosure Type:
    Cover
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey

Environmental

  • Degree of Protection:
    IP2XC
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CPC100019X0201
  • REACH Declaration:
    2CPC100005X0201
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    500 mm
  • Product Net Height:
    750 mm
  • Product Net Depth / Length:
    26.5 mm
  • Product Net Weight:
    1.532 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    1.59 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000775 - Cover for distribution board
  • ETIM 9:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27142414
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links