Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UK624E3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

UK624E3

General Information

  • Extended Product Type:
    UK624E3
  • Product ID:
    2CPX077841R9999
  • EAN:
    4011617778417
  • Catalog Description:
    UK624E3 Consumer unit
  • Long Description:
    Consumer unit, series UK600, Expansion option: bottom, for the internal use, with closed doorframe and door, class of protection II (double insulated), degree of protection IP30, applicable standards: EN 60670-24, IK code 7, Rated operational voltage 400V AC 50/60 Hz, rated current 63 A, Glow wire resistance 850°C, powder-coated, in RAL 9016, enclosure out of thermoplast, with trim frame and metal door, door out of sheet steel, in RAL 9016, with TIP-in closure, door opening angle 120 degree, door hinge right or left, cable entry on top via cable entry slide part is pre-punched, on bottom via cable entry slide part is pre-punched, on side via pre-punched, rear wall pre-punched, dimensions in mm (H x W x D): 497 x 384 x 97, Shutter frame dimensions in mm (H x W x D): 497 x 384 x 9, 2-rows, Space units 24, Row distance in mm: 125, covers out of Plastic, 90 degree press and turn closure, with N/PE screw terminal, cable fastening rail integrated, assembled with device carrier, device support removable

Accessories

Identifier Description Type Qty Unit Of Measure
2CPX031434R9999
UZ91P4 Enclosure accessories UZ91P4 1 piece
2CPX062745R9999
ZK50BT Terminals ZK50BT 1 piece
2CPX030892R9999
ZK507 Terminals ZK507 1 piece
2CPX031413R9999
UZT4 Enclosure accessories UZT4 1 piece
2CPX031412R9999
UZT3 Enclosure accessories UZT3 1 piece
2CPX031786R9999
UZ640D Enclosure accessories UZ640D 1 piece
2CPX031787R9999
UZ641D Enclosure accessories UZ641D 1 piece
2CPX031403R9999
AP624 Enclosure accessories AP624 1 piece
2CPX061178R9999
ZX29 ZX Interior fitting system, 62 mm x 125 mm x 68 mm ZX29 1 piece
2CPX061177R9999
ZE225 ZE Customized electrical components, 50 mm x 102 mm x 63 mm ZE225 1 piece
2CPX031408R9999
UZB2 Enclosure accessories UZB2 1 piece
2CPX061211R9999
ZE227 ZE Customized electrical components, 63 mm x 213 mm x 58 mm ZE227 1 piece
2CPX031788R9999
UZ642D Enclosure accessories UZ642D 1 piece
2CPX031789R9999
UZ643D Enclosure accessories UZ643D 1 piece
2CPX031427R9999
ZE224 ZE Customized electrical components, 54 mm x 50 mm x 58 mm ZE224 1 piece
2CPX031409R9999
UZB3 Enclosure accessories UZB3 1 piece

Technical

  • Standards:
    DIN 43871
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Rated Current (In):
    63 A
  • Power Loss:
    Δt = 30K 45 W
  • Number of Rows:
    2
  • Closure Type:
    Push Button
  • Configuration Type:
    assembled with device carrier
  • Cover Plate Type:
    Door
  • Enclosure Type:
    Consumer unit
  • Mounting Type:
    Flush-mounted
  • Door Type:
    Single
  • Housing Material:
    Plastic
  • Cover Style:
    Closed
  • DIN Place Units:
    24
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Traffic white
  • Terminal Type:
    Screw Terminals

Environmental

  • Degree of Protection:
    IP30
  • Protection Class:
    Isolated
  • SCIP:
    a1762673-49ba-4e47-a278-efe59499b985 Germany (DE)
  • Simplified SCIP:
    a1762673-49ba-4e47-a278-efe59499b985 Germany (DE)

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    384 mm
  • Product Net Height:
    497 mm
  • Product Net Depth / Length:
    97 mm
  • Product Net Weight:
    3.344 kg
  • Built-In Depth (t2):
    75 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    390 mm
  • Package Level 1 Height:
    506 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    3.478 kg
  • Package Level 1 EAN:
    4011617778417
  • Package Level 2 Units:
    pallet (lift) 60 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    1820 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    220.64 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • EPLAN Catalog Tree:
    Mechanics / Housings / General
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85381000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds