Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S-ARC1 C13

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

S-ARC1 C13

General Information

  • Extended Product Type:
    S-ARC1 C13
  • Product ID:
    2CSA255901R9134
  • EAN:
    8012542500735
  • Catalog Description:
    S-ARC1 C13 Arc fault detection device integrated with MCB
  • Long Description:
    S-ARC1 is a 1P+N arc fault detection device (AFDD) with an integrated MCB in two modules, for the protection against short-circuit currents, overload, earth arc faults, parallel arc faults and series arc faults.

Accessories

Show accessory images
Identifier Description Type Qty Unit Of Measure
2CSS200933R0011
F2C-A1 Shunt trip F2C-A1 1 piece
2CSS200933R0012
F2C-A2 Shunt trip F2C-A2 1 piece
2CDS200912R0001
S2C-H6R Auxiliary Contact S2C-H6R 1 piece
2CDS200946R0001
S2C-H6-11R Auxiliary Contact S2C-H6-11R 1 piece
2CDS200946R0002
S2C-H6-20R Auxiliary Contact S2C-H6-20R 1 piece
2CDS200946R0003
S2C-H6-02R Auxiliary Contact S2C-H6-02R 1 piece
2CDS200922R0001
S2C-S/H6R Signal / Auxiliary Contact S2C-S/H6R 1 piece
2CSS200911R0001
S2C-UA 12 DC Undervoltage release S2C-UA 12 DC 1 piece
2CSS200911R0002
S2C-UA 24 AC Undervoltage release S2C-UA 24 AC 1 piece
2CSS200911R0003
S2C-UA 48 AC Undervoltage release S2C-UA 48 AC 1 piece
2CSS200911R0004
S2C-UA 110 AC Undervoltage release S2C-UA 110 AC 1 piece
2CSS200911R0005
S2C-UA 230 AC Undervoltage release S2C-UA 230 AC 1 piece
2CSS200911R0006
S2C-UA 400 AC Undervoltage release S2C-UA 400 AC 1 piece
2CSS200911R0007
S2C-UA 24 DC Undervoltage release S2C-UA 24 DC 1 piece
2CSS200911R0008
S2C-UA 48 DC Undervoltage release S2C-UA 48 DC 1 piece
2CSS200911R0009
S2C-UA 110 DC Undervoltage release S2C-UA 110 DC 1 piece
2CSS200911R0010
S2C-UA 230 DC Undervoltage release S2C-UA 230 DC 1 piece

Technical

  • Standards:
    IEC 62606
    EN 62606
    IEC 60898-1
    EN 60898-1
  • Tripping Characteristic:
    C
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    230-240 V AC
  • Rated Insulation Voltage (Ui):
    500 V AC
  • Dielectric Test Voltage:
    2.5 kV
  • Primary Rated Impulse Withstand Voltage:
    4 kV
  • Auxiliary Voltage AC/DC:
    230 V
  • Input Voltage Type:
    AC
  • Rated Current (In):
    13 A
  • Rated Short-Circuit Capacity (Icn):
    6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    7.5 kA
  • Rated Residual Breaking Capacity (IΔm):
    6000 A
  • Rated Conditional Short-Circuit Current (Inc):
    10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    6 kA
  • Frequency (f):
    50 Hz
  • Rated Frequency (f):
    50...60 Hz
  • Power Loss:
    2.2 W
  • Power Supply Connection:
    Arbitrary
  • Contact Position Indication:
    Red ON / Green OFF
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Number of Poles:
    2
  • Number of Protected Poles:
    1
  • Overvoltage Category:
    III
  • Position of Neutral Terminals:
    Right
  • Tightening Torque:
    2.8 N·m
  • Accessory Type:
    Auxiliary contact
    Signal contact / auxiliary contact
    Shunt trip
    Undervoltage release
    Overvoltage release
  • Actuator Type:
    Toggle - Insulation group II, Orange RAL 2004, sealable in ON-OFF-positions
  • Housing Type:
    Insulation group I, RAL 7035
  • Mounting Type:
    on DIN rail EN 60715 (35 mm) by means of mounting clip
  • Release Type:
    C
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Options Provided:
    -
  • Includes:
    Fire protection switch
  • Mounting Position:
    Any
  • Accessories Available:
    Yes
  • Mounting Position of Accessories:
    Right
  • Cable Size:
    25 mm²
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 1 ... 25 mm²
    Flexible 1 ... 25 mm²
  • Wire Stripping Length:
    12 mm
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 55 °C
    Storage -40 ... 70 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Degree of Protection:
    Housing IP40
    Terminals IP20
  • Pollution Degree:
    2
  • Environmental Conditions:
    38 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    0.2 mm or 5 g - 20 cycles at 5…150…5 Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g / 2 shocks / 13 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.180 kg
  • Built-In Depth (t2):
    69 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.040 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.079 m
  • Package Level 1 Gross Weight:
    0.200 kg
  • Package Level 1 EAN:
    8012542500735

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010
  • E-Number (Finland):
    3211053
  • E-Number (Sweden):
    2100141
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002694 - Miniature circuit breaker (MCB) with auxiliary device
  • ETIM 8:
    EC002694 - Miniature circuit breaker (MCB) with auxiliary device
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363010
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds