Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: DDA202 A-25/0.01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DDA202 A-25/0.01

General Information

  • Extended Product Type:
    DDA202 A-25/0.01
  • Product ID:
    2CSB202101R0250
  • EAN:
    8012542795308
  • Catalog Description:
    DDA202 A-25/0.01 Residual Current Device Block
  • Long Description:
    The RCD block DDA200 series is suitable for assembly with MCBs S200 series and S300P. It assures protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, protection, against indirects contacts and additional protection against direct (with sensitivity = 30 mA) contacts. Applications: residential, commercial, industrial.

Technical

  • Standards:
    IEC/EN 61009 Ann. G
  • Type of Residual Current:
    A type
  • Rated Voltage (Ur):
    230/400 V
  • Rated Operational Voltage:
    230 V
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Current (In):
    25 A
  • Rated Residual Current:
    10 mA
  • Leakage Current Type:
    A
  • Rated Frequency (f):
    50 … 60 Hz
  • Power Loss:
    2 W
  • Power Supply Connection:
    Arbitrary
  • Electrical Endurance:
    10000 cycle
  • Number of Poles:
    2
  • Operating Characteristic:
    Instantaneous
  • Options Provided:
    -
  • Connecting Capacity:
    Rigid 25 ... 25 mm²
    Flexible 25 ... 25 mm²

Material Compliance

  • RoHS Information:
    9AKK106713A5614
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20070731
  • REACH Declaration:
    9AKK108467A9482
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP2X
  • Resistance to Vibrations:
    20 Cycles with Load 0.8 In: 1g or 1mm 50 … 150 … 5 Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g 2 shocks 13 ms
  • Environmental Information:
    Refer to RoHS

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.01 ... 0.01 A

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    93 mm
  • Product Net Depth / Length:
    76 mm
  • Product Net Weight:
    0.210 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.245 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002297 - Residual current circuit breaker (RCCB) module
  • ETIM 9:
    EC002297 - Residual current circuit breaker (RCCB) module
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • eClass:
    V11.0 : 27142210
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links