You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: F202 A-16/0.01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

F202 A-16/0.01

General Information

  • Extended Product Type:
    F202 A-16/0.01
  • Product ID:
    2CSF202101R0160
  • EAN:
    8012542782407
  • Catalog Description:
    F202 A-16/0.01 Residual Current Circuit Breaker 2P A type 10 mA
  • Long Description:
    The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.

Accessories

Identifier Description Type Qty Unit Of Measure
2CDS200912R0001
S2C-H6R Auxiliary Contact S2C-H6R 2 piece
2CDS200922R0001
S2C-S/H6R Signal / Auxiliary Contact S2C-S/H6R 2 piece
2CDS200946R0001
S2C-H6-11R Auxiliary Contact S2C-H6-11R 1 piece
2CDS200946R0003
S2C-H6-02R Auxiliary Contact S2C-H6-02R 1 piece
2CDS200946R0002
S2C-H6-20R Auxiliary Contact S2C-H6-20R 1 piece
2CSS200933R0011
F2C-A1 Shunt trip F2C-A1 1 piece
2CSS200933R0012
F2C-A2 Shunt trip F2C-A2 1 piece
2CSS200911R0005
S2C-UA 230 AC Undervoltage Release S2C-UA 230 AC 1 piece
2CSS200911R0007
S2C-UA 24 DC Undervoltage Release S2C-UA 24 DC 1 piece
2CSS200911R0002
S2C-UA 24 AC Undervoltage Release S2C-UA 24 AC 1 piece
2CSS200911R0008
S2C-UA 48 DC Undervoltage Release S2C-UA 48 DC 1 piece
2CSS200911R0004
S2C-UA 110 AC Undervoltage Release S2C-UA 110 AC 1 piece
2CSS200911R0006
S2C-UA 400 AC Undervoltage Release S2C-UA 400 AC 1 piece
2CSS200911R0001
S2C-UA 12 DC Undervoltage Release S2C-UA 12 DC 1 piece
2CSS200911R0010
S2C-UA 230 DC Undervoltage Release S2C-UA 230 DC 1 piece
2CSS200911R0009
S2C-UA 110 DC Undervoltage Release S2C-UA 110 DC 1 piece
2CSS200911R0003
S2C-UA 48 AC Undervoltage Release S2C-UA 48 AC 1 piece
2CSS200910R0005
S2C-OVP1 Overvoltage release S2C-OVP1 1 piece
2CSS200993R0005
S2C-OVP2 Overvoltage release S2C-OVP2 1 piece
2CSF200997R0013
F2C-CM Motor operating device F2C-CM 1 piece
2CSF200996R0013
F2C-ARI Auto-reclosing unit F2C-ARI 1 piece

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 52,5 %
  • Sustainable Material Content:
    0 %
  • Group Waste to Landfill Target:
    No non-hazardous waste is sent to a landfill
  • Sustainable Material Content in Packaging:
    Recycled Paper - 78 %
  • Improved Resource Efficiency for Customers:
    Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
  • Offered with Extended Lifetime:
    Product Durability
  • Offered with Takeback Services:
    Take Back for Recycling
  • End of Life Instructions:
    9AKK108468A4361

Eco Transparency

Technical

  • Standards:
    IEC/EN 61008
    UL 1053
  • Type of Residual Current:
    A type
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    230 V
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    16 A
  • Rated Residual Current:
    10 mA
  • Rated Conditional Short-Circuit Current (Inc):
    10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    1 kA
  • Leakage Current Type:
    A
  • Rated Frequency (f):
    50 … 60 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 1.5 W
  • Power Supply Connection:
    Arbitrary
  • Electrical Endurance:
    10000 cycle
  • Number of Poles:
    2
  • Operating Characteristic:
    Instantaneous
  • Mounting Type:
    DIN-Rail
  • Options Provided:
    None
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 25 ... 25 mm²
    Flexible 25 ... 25 mm²
  • Rated Cross-Section:
    4 - Multi-Wired 0...25 mm²
    1 - Solid-Core 25...25 mm²

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP2X
  • Pollution Degree:
    2
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    0.1 mm or 1 g - 20 cycles at 5…150…5 Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g 2 shocks 13 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK106713A5602
  • REACH Declaration:
    9AKK108467A9482
  • Environmental Information:
    Refer to RoHS
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    277 V AC
  • Short-Circuit Current Rating (SCCR):
    10 mA

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.200 kg
  • Built-In Depth (t2):
    69 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.235 kg
  • E-Number (Finland):
    3259216

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 9:
    EC000003 - Residual current circuit breaker (RCCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • UNSPSC:
    39121601
  • eClass:
    V11.0 : 27142201
  • IDEA Granular Category Code (IGCC):
    4875 >> Residual current circuit breaker (RCCB)
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links