Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FH204 AC-40/0.3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

FH204 AC-40/0.3

General Information

  • Extended Product Type:
    FH204 AC-40/0.3
  • Product ID:
    2CSF204003R3400
  • EAN:
    8012542893400
  • Catalog Description:
    FH204 AC-40/0.3 Residual Current Circuit Breaker
  • Long Description:
    The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.

Technical

  • Standards:
    IEC/EN 61008
  • Type of Residual Current:
    AC type
  • Rated Voltage (Ur):
    230/400 V
  • Rated Operational Voltage:
    230 / 400 V AC
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Current (In):
    40 A
  • Rated Residual Current:
    300 mA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    1 kA
  • Maximum Surge Current:
    0.25 kA
  • Leakage Current Type:
    AC
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 3.2 W
  • Number of Poles:
    4
  • Operating Characteristic:
    Instantaneous
  • Position of Neutral Terminals:
    Right
  • Mounting Type:
    DIN rail
  • Options Provided:
    None
  • Accessories Available:
    No
  • Rated Cross-Section:
    4 - Multi-Wired 10...25 mm²
    1 - Solid-Core 25...25 mm²

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -5 ... +40 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP2X
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    Refer to RoHS

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.3 A

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    70 mm
  • Product Net Height:
    69 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.38 kg
  • Built-In Depth (t2):
    69 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    94 mm
  • Package Level 1 Gross Weight:
    0.415 kg
  • Package Level 1 EAN:
    8012542893400

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 8:
    EC000003 - Residual current circuit breaker (RCCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds