Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FH204 AC-40/0,03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FH204 AC-40/0,03

General Information

  • Extended Product Type:
    FH204 AC-40/0,03
  • Product ID:
    2CSF204004R1400
  • EAN:
    8012542894001
  • Catalog Description:
    FH204 AC-40/0,03 Residual Current Circuit Breaker
  • Long Description:
    The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.

Technical

  • Standards:
    IEC/EN 61008
  • Operating Characteristic:
    Instantaneous
  • Type of Residual Current:
    AC type
  • Rated Residual Current:
    30 mA
  • Rated Current (In):
    40 A
  • Number of Poles:
    4
  • Position of Neutral Terminals:
    Right
  • Power Loss:
    at Rated Operating Conditions per Pole 3.2 W
  • Rated Voltage (Ur):
    230/400 V
  • Rated Frequency (f):
    50 / 60 Hz
  • Ambient Air Temperature:
    Operation -5 ... +40 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP2X
  • Mounting Type:
    DIN rail
  • Object Classification Code:
    F
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Operational Voltage:
    230/400 V
  • Width in Number of Modular Spacings:
    4

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +40 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    69 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.38 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    94 mm
  • Package Level 1 Gross Weight:
    0.415 kg
  • Package Level 1 EAN:
    8012542894001
  • Package Level 2 Units:
    crate 5 piece
  • Package Level 2 Width:
    246 mm
  • Package Level 2 Height:
    94 mm
  • Package Level 2 Depth / Length:
    80 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 5:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 6:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds