You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FH204 AC-63/0.03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FH204 AC-63/0.03

General Information

  • Extended Product Type:
    FH204 AC-63/0.03
  • Product ID:
    2CSF204004R1630
  • EAN:
    8012542894100
  • Catalog Description:
    FH204 AC-63/0.03 Residual Current Circuit Breaker 4P AC type 30 mA
  • Long Description:
    The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.

Technical

  • Standards:
    IEC/EN 61008
  • Type of Residual Current:
    AC type
  • Rated Voltage (Ur):
    230/400 V
  • Rated Operational Voltage:
    230 / 400 V AC
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Current (In):
    63 A
  • Rated Residual Current:
    30 mA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    1 kA
  • Maximum Surge Current:
    0.25 kA
  • Leakage Current Type:
    AC
  • Rated Frequency (f):
    50 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 4.4 W
  • Number of Poles:
    4
  • Operating Characteristic:
    Instantaneous
  • Position of Neutral Terminals:
    Right
  • Mounting Type:
    DIN-Rail
  • Options Provided:
    None
  • Accessories Available:
    No
  • Rated Cross-Section:
    4 - Multi-Wired 10...25 mm²
    1 - Solid-Core 25...25 mm²

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +40 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP2X
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK106713A5603
  • REACH Declaration:
    9AKK108467A9482
  • Environmental Information:
    Refer to RoHS
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    70 mm
  • Product Net Height:
    69 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.38 kg
  • Built-In Depth (t2):
    69 mm

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.415 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 9:
    EC000003 - Residual current circuit breaker (RCCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • eClass:
    V11.0 : 27142201
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links