Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: FH204 AC-63/0,03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FH204 AC-63/0,03

General Information

  • Extended Product Type:
    FH204 AC-63/0,03
  • Product ID:
    2CSF204006R1630
  • EAN:
    8012542895305
  • Catalog Description:
    FH204 AC-63/0,03 Residual Current Circuit Breaker
  • Long Description:
    The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Devices RCDs

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Popular Downloads

Dimensions

  • Product Net Width:
    0.070 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.360 kg

Technical

  • Standards:
    IEC 61008
  • Operating Characteristic:
    Instantaneous
  • Type of Residual Current:
    AC type
  • Rated Residual Current:
    30 mA
  • Rated Current (In):
    63 A
  • Number of Poles:
    4
  • Position of Neutral Terminals:
    Right
  • Power Loss:
    at Rated Operating Conditions per Pole 4.4 W

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.082 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    0.403 kg
  • Package Level 1 EAN:
    8012542895305

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 5:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 6:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds