Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TR1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TR1

General Information

  • Extended Product Type:
    TR1
  • Product ID:
    2CSG035100R1211
  • EAN:
    8012542020301
  • Catalog Description:
    TR1 Toroidal Transformer
  • Long Description:
    Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. According to the same diameter, transformers are made in a single version for all relay sensitivity values.

Technical

  • Current Limit Function:
    FS 5
  • Secondary Output Connection:
    Screw connection
  • Meter Type:
    not openable
  • Model Number:
    Through-feed current converter

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    0.100 m
  • Product Net Height:
    0.110 m
  • Product Net Depth / Length:
    0.050 m
  • Product Net Weight:
    0.200 kg
  • Inside Diameter:
    35 mm
  • Bore Diameter:
    60 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.06 m
  • Package Level 1 Height:
    0.12 m
  • Package Level 1 Depth / Length:
    0.115 m
  • Package Level 1 Gross Weight:
    0.25 kg
  • Package Level 1 EAN:
    8012542020301

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043121
  • E-Number (Finland):
    7037931
  • E-Number (Sweden):
    2161641
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002048 - Current transformer
  • ETIM 8:
    EC002048 - Current transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85043121
  • eClass:
    V11.0 : 27210902
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds