You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: R4M-80

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

R4M-80

General Information

  • Extended Product Type:
    R4M-80
  • Product ID:
    2CSG202160R1101
  • EAN:
    8012542021605
  • Catalog Description:
    R4M-80 Rogowski coil
  • Long Description:
    Flexible current transformer based on Rogowski technology (80mm diameter, 3m lenght), equipped with pre-wired removable terminals suitable for use with M4M 20 Rogowski and M4M 30 Rogowski

Technical

  • Current Rating:
    10000 A
  • Rated Primary Current (Ipn):
    10000 A
  • Model Number:
    Single-phase current converter
  • Number of Inputs:
    Primary 1
  • Number of Batteries:
    0

Environmental

Dimensions

  • Product Net Width:
    0.03 mm
  • Product Net Height:
    0.35 mm
  • Product Net Depth / Length:
    0.22 mm
  • Product Net Weight:
    0.15 kg
  • Bore Diameter:
    80 mm

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.20 kg
  • E-Number (Finland):
    6701097

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002048 - Current transformer
  • ETIM 9:
    EC002048 - Current transformer
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    90303100
  • eClass:
    V11.0 : 27210902
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links