You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AMT1-A1/96

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AMT1-A1/96

General Information

  • Extended Product Type:
    AMT1-A1/96
  • Product ID:
    2CSG323250R4001
  • EAN:
    8012542549109
  • Catalog Description:
    AMT1-A1/96 Analogue Ammeter
  • Long Description:
    AMT1-A1/96 is a 96x96mm fonrt-panel analogue ammeter used in ac networks. Indirect insertion.

Technical

  • Current Type:
    AC
  • Current Rating:
    1 A
    5 A
    10 A
    15 A
    20 A
    25 A
    30 A
    40 A
    50 A
    60 A
    80 A
    100 A
    150 A
    200 A
    250 A
    300 A
    400 A
    500 A
    600 A
    800 A
    1000 A
    1500 A
    2000 A
    2500 A
    3000 A
    4000 A
    5000 A
    6000 A
    8000 A
    10000 A
  • Power Loss:
    0.7 W
  • Accuracy:
    ±1,5%
  • Measuring Range:
    0...10000 A
  • Model Number:
    Front mounting
  • Needle Deflection:
    Maximum 90 °
  • Meter Type:
    Analogue
  • Mounting Type:
    Front Panel
  • Options Provided:
    SCL 1-A1…/96 scale type

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 55 °C
  • Degree of Protection:
    IP52
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CSC445003K0201
  • Environmental Information:
    See RoHS Information
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    96 mm
  • Product Net Height:
    0.096 m
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.400 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.4 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002292 - Ampere meter for installation
  • ETIM 9:
    EC002292 - Ampere meter for installation
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303100
  • eClass:
    V11.0 : 27200304
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links