You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RD3-48

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RD3-48

General Information

  • Extended Product Type:
    RD3-48
  • Product ID:
    2CSJ201001R0001
  • EAN:
    8012542748236
  • Catalog Description:
    RD3-48 Residual Current Monitor
  • Long Description:
    The RD3 series of electronic residual current relays provides residual current protection and monitoring functions. This device can be used in conjunction with all MCBs of S200 series and Tmax range moulded case devices up to T5, for industrial installations.

Technical

  • Standards:
    IEC EN 60947-2 Ann M
  • Type of Residual Current:
    A type
  • Function:
    For mixed system
  • Rated Voltage (Ur):
    48...48 V
  • Rated Operational Voltage:
    12 ... 48 V AC/DC
  • Rated Control Supply Voltage (Us):
    (50 Hz) 48...48 V
    (50 Hz) 48...48 V
    (60 Hz) 48...48 V
    (60 Hz) 48...48 V
    (DC) 48...48 V
    (DC) 48...48 V
  • Current Rating:
    Response value amperage 1 500 ... 500 mA
  • Rated Frequency (f):
    50 … 60 Hz
  • Power Loss:
    0.6 W
  • Number of Contacts:
    2
  • Number of Contacts CO:
    1
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Delay Time (τ):
    Delay-On Energization, Maximum, Permitted 10 second [unit of time]
    Delay-On Energization, Minimum, Adjustable 0 second [unit of time]
  • Mounting Type:
    DIN-rail
  • Filter Option:
    no frequency filter
  • Options Provided:
    Pre-alarm threshold: no

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    52.8 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.223 kg
  • Dimensions:
    3 modules

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.091 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Depth / Length:
    0.092 m
  • Package Level 1 Gross Weight:
    0.307 kg
  • Package Level 1 EAN:
    8012542748236

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364190
  • E-Number (Finland):
    2712038
  • Country of Origin:
    Romania (RO)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001445 - Residual current monitoring relay
  • ETIM 8:
    EC001445 - Residual current monitoring relay
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85364190
  • UNSPSC:
    39121601
  • eClass:
    V11.0 : 27371809
  • IDEA Granular Category Code (IGCC):
    4878 >> Residual current release for power circuit breaker
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links