You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RD2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RD2

General Information

  • Extended Product Type:
    RD2
  • Product ID:
    2CSM142120R1201
  • EAN:
    8012542058007
  • Catalog Description:
    RD2 Residual Current Monitor
  • Long Description:
    Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. Operating voltage: 230…400V a.c.

Technical

  • Standards:
    IEC EN 62020
  • Type of Residual Current:
    A type
  • Function:
    For AC-current system
  • Rated Voltage (Ur):
    400...400 V
  • Rated Operational Voltage:
    230 ... 400 V AC
  • Rated Control Supply Voltage (Us):
    (50 Hz) 400...400 V
    (60 Hz) 400...400 V
  • Current Rating:
    Response value amperage 1 2000 ... 2000 mA
  • Rated Frequency (f):
    50 … 60 Hz
  • Power Loss:
    3.4 W
  • Number of Contacts:
    1
  • Number of Contacts CO:
    1
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Delay Time (τ):
    Delay-On Energization, Maximum, Permitted 5 second [unit of time]
    Delay-On Energization, Minimum, Adjustable 0.3 second [unit of time]
  • Mounting Type:
    DIN-rail
  • Filter Option:
    no frequency filter
  • Options Provided:
    Pre-alarm threshold: no

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.105 kg
  • Dimensions:
    2 modules

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.041 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.103 m
  • Package Level 1 Gross Weight:
    0.15 kg
  • Package Level 1 EAN:
    8012542058007

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364190
  • Country of Origin:
    Hungary (HU)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001445 - Residual current monitoring relay
  • ETIM 8:
    EC001445 - Residual current monitoring relay
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85364190
  • eClass:
    V11.0 : 27371809
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links