You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E 91N/32

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E 91N/32

General Information

  • Extended Product Type:
    E 91N/32
  • Product ID:
    2CSM200893R1801
  • EAN:
    8012542008934
  • Catalog Description:
    E 91N/32 Fuse switch disconnector
  • Long Description:
    E 91N/32 is a fuseholder for overcurrent and short circuit protection. No blown fuse indicator.

Accessories

Identifier Description Type Qty Unit Of Measure
2CSM277333R1801
E 9F10 GG05 Fuse link E 9F10 GG05 1 piece
2CSM277113R1801
E 9F10 GG1 Fuse link E 9F10 GG1 1 piece
2CSM258723R1801
E 9F10 GG2 Fuse link E 9F10 GG2 1 piece
2CSM257543R1801
E 9F10 GG4 Fuse link E 9F10 GG4 1 piece
2CSM256363R1801
E 9F10 GG6 Fuse link E 9F10 GG6 1 piece
2CSM258633R1801
E 9F10 GG8 Fuse link E 9F10 GG8 1 piece
2CSM257453R1801
E 9F10 GG10 Fuse link E 9F10 GG10 1 piece
2CSM256273R1801
E 9F10 GG12 Fuse link E 9F10 GG12 1 piece
2CSM277543R1801
E 9F10 GG16 Fuse link E 9F10 GG16 1 piece
2CSM277323R1801
E 9F10 GG20 Fuse link E 9F10 GG20 1 piece
2CSM277103R1801
E 9F10 GG25 Fuse link E 9F10 GG25 1 piece
2CSM258713R1801
E 9F10 GG32 Fuse link E 9F10 GG32 1 piece
2CSM257473R1801
E 9F10 AM05 Fuse link E 9F10 AM05 1 piece
2CSM256293R1801
E 9F10 AM1 Fuse link E 9F10 AM1 1 piece
2CSM277563R1801
E 9F10 AM2 Fuse link E 9F10 AM2 1 piece
2CSM277343R1801
E 9F10 AM4 Fuse link E 9F10 AM4 1 piece
2CSM277123R1801
E 9F10 AM6 Fuse link E 9F10 AM6 1 piece
2CSM258733R1801
E 9F10 AM8 Fuse link E 9F10 AM8 1 piece
2CSM257553R1801
E 9F10 AM10 Fuse link E 9F10 AM10 1 piece
2CSM256373R1801
E 9F10 AM12 Fuse link E 9F10 AM12 1 piece
2CSM258643R1801
E 9F10 AM16 Fuse link E 9F10 AM16 1 piece
2CSM257463R1801
E 9F10 AM20 Fuse link E 9F10 AM20 1 piece
2CSM256283R1801
E 9F10 AM25 Fuse link E 9F10 AM25 1 piece
2CSM277553R1801
E 9F10 AM32 Fuse link E 9F10 AM32 1 piece
2CCS500900R0181
ZLS725 Spare parts ZLS725 1 piece
2CCS400900R0091
ZLS726 Spare parts ZLS726 1 piece

Technical

  • Standards:
    IEC 60947-3
  • Rated Voltage (Ur):
    acc. To IEC 400 V
    acc. To UL 690 V
  • Rated Operational Voltage:
    AC-20B 690 V
    |AC-22B 400 V
  • Rated Insulation Voltage (Ui):
    1 kV
  • Rated Frequency (f):
    50/60 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 3 W
  • Number of Protected Poles:
    1
  • Number of Poles:
    2
  • Position of Neutral Terminals:
    Right
  • Tightening Torque:
    2...2.5 N·m
  • Utilization Category:
    Connecting and disconnecting under no-load conditions - occasional actuation (AC-20B)
    Switching of mixed resistive and inductive loads, including moderate overloads - occasional actuation (AC-22B)
  • Lock Type:
    Padlockable when open
  • Mounting Type:
    DIN-Rail
  • Sealing Type:
    Sealing Wire
  • Material of Conductor:
    Copper
  • Options Provided:
    No
  • Recommended Screw Driver:
    Pozidriv 2
  • Shock and Vibration Withstand acc. to IEC 61373:
    Category 1, Class B
  • Connecting Capacity:
    Rigid 2x5 mm²
    Stranded 2x2-5 mm²
  • Fuse Size:
    10x38 mm
  • Operating Humidity (RHamb):
    max. 90% with temp. +20 °C
    50% with max. temp. +40 °C
  • Rated Operational Current AC (Ie):
    32 A

Environmental

  • Ambient Air Temperature:
    Operation -5...+40 °C
    Storage -25...+70 °C
  • Degree of Protection:
    IP20
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2 to 13 Hz x= 1 mm peak
    13 to 100 Hz y= 0.7 g peak
  • Resistance to Shock acc. to IEC 60068-2-27:
    15g 18 shocks 13 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK106713A5623
  • REACH Declaration:
    9AKK108467A9482
  • Environmental Information:
    See RoHS Information
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Rigid 2x10 AWG
    Stranded 2x14-10 AWG

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.064 m
  • Product Net Weight:
    0.130 kg
  • Built-In Depth (t2):
    64 mm

Ordering

  • Package Level 1 Units:
    box 3 piece
  • Package Level 1 Gross Weight:
    0.393 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002705 - Holder for cylindrical fuse
  • ETIM 9:
    EC002705 - Holder for cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85361050
  • UNSPSC:
    39122233
  • eClass:
    V11.0 : 27142121
  • IDEA Granular Category Code (IGCC):
    5291 >> Fuse switch disconnector
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links