Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TM-C 50/12-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TM-C 50/12-24

General Information

  • Extended Product Type:
    TM-C 50/12-24
  • Product ID:
    2CSM207113R0801
  • EAN:
    8012542071136
  • Catalog Description:
    TM-C 50/12-24 Single phase control transformer
  • Long Description:
    Transformer for supplying control circuits, for example commands, signalling, interlocks, etc.

Technical

  • Standards:
    EN 61558-2-2 , UL506 , CSA C22-2-N66
  • Rated Insulation Voltage (Ui):
    3.5 kV
  • Primary Voltage:
    230-400 V AC
  • Secondary Voltage:
    12-24 V AC
  • Rated Frequency (f):
    50/60 Hz
  • Power Loss:
    9 W
  • Power Supply:
    50 V·A
  • Insulation Class:
    F
  • Fuse Type:
    aM
  • Material of Conductor:
    Copper
  • Cable Cross-Section:
    Primary: 6 mm²

Environmental

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    74 mm
  • Product Net Weight:
    1.050 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.105 m
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    8012542071136

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043190
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002486 - One-phase control transformer
  • ETIM 8:
    EC002486 - One-phase control transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85043190
  • eClass:
    V11.0 : 27031302
  • Object Classification Code:
    T
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds