Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AD1CO-R-15m

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AD1CO-R-15m

General Information

  • Extended Product Type:
    AD1CO-R-15m
  • Product ID:
    2CSM208151R1000
  • EAN:
    8012542081517
  • Catalog Description:
    AD1CO-R-15m Analog Time switch
  • Long Description:
    Analog time switch, daily proramming, 1 channel CO, 15 minutes switch, with reserve

Technical

  • Standards:
    EN 60730-2-7
  • Function:
    Daily
  • Rated Operational Voltage:
    230 V
  • Operational Voltage:
    Maximum (Incl. Tolerance) 195 V AC
    Maximum (Incl. Tolerance) ...253 V AC
  • Supply Voltage:
    230 V
  • Rated Frequency (f):
    50 ... 60 Hz
  • Maximum Load Capacity:
    Resistive load 16 A
    Inductive Load 4 A
  • Maximum Switching Power:
    4000 V·A
    Incandescent 3000 W
    Fluorescent 1200 V·A
    Low voltage halogen 2000 V·A
    Halogen 3000 W
    Low consumption lamp(CFL) 900 V·A
    LED 100 V·A
  • Power Consumption (@Pcons):
    0.5 W
  • Power Loss:
    0.5 W
  • Power Supply:
    (-15%..+10%) 230 V AC
  • Accuracy:
    Operating accuracy: ± 1 second/day at 23°C
    Switching accuracy: ± 5 minutes
  • Number of Channels:
    1
  • Tightening Torque:
    0.5 N·m
  • Minimum Switching Time:
    15 minute [unit of time]
    96
  • Contact Type:
    Change-Over (CO)
  • Meter Type:
    Electromechanical
  • Mounting Type:
    DIN rail
  • Options Provided:
    With running reserve
  • Battery Chemical Composition:
    Nickel-Metal Hydride
  • Battery Life:
    150 hour
  • Battery Type:
    Button Cell
  • Battery Weight:
    0.004 kg
  • Number of Batteries:
    1
  • Connecting Capacity:
    Solid 4 mm²
  • Terminal Type:
    Captive Screw

Environmental

  • Ambient Air Temperature:
    Operation -10 ... 50 °C
    Storage -20 ... 70 °C
  • Degree of Protection:
    Housing IP20

Dimensions

  • Width in Number of Modular Spacings:
    2.5
  • Product Net Width:
    44 mm
  • Product Net Height:
    66 mm
  • Product Net Depth / Length:
    88 mm
  • Product Net Weight:
    0.116 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    48 mm
  • Package Level 1 Height:
    74 mm
  • Package Level 1 Depth / Length:
    98 mm
  • Package Level 1 Gross Weight:
    0.133 kg
  • Package Level 1 EAN:
    8012542081517

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • E-Number (Sweden):
    1330667
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002304 - Analogous time switch for distribution board
  • ETIM 8:
    EC002304 - Analogous time switch for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85364900
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds