Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: M1175-L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M1175-L

General Information

  • Extended Product Type:
    M1175-L
  • Product ID:
    2CSM212000R0721
  • EAN:
    8012542028253
  • Catalog Description:
    M1175-L Socket outlet
  • Long Description:
    This modular socket allows the connection of devices, tools or electrical and electronic non modular equipments in civil and industrial electrical switchboards.

Technical

  • Standards:
    German Schuko Standard
  • Rated Voltage (Ur):
    250 V AC
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50/60 Hz
  • Power Consumption (@Pcons):
    Indicator Light 2 W
  • Power Loss:
    at Rated Operating Conditions per Pole 0.6 W
  • Model Number:
    Protective contact (SCHUKO)
  • Number of Active Pin Terminals:
    2
  • Tightening Torque:
    1.2 N·m
  • Lamp Type:
    Fluorescent torpedo-shaped lamp
  • Options Provided:
    Indicator light for power supply presence. Safety shutters included
  • Color:
    Grey
  • Lamp Color:
    Green
  • Cable Cross-Section:
    Minimum 2.5 mm²
    Maximum 16 mm²

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -25…+35 °C
    Storage -40…+70 °C
  • Degree of Protection:
    IP20
  • Environmental Information:
    See RoHS Information

Dimensions

  • Width in Number of Modular Spacings:
    2.5
  • Product Net Width:
    0.044 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.070 m
  • Product Net Weight:
    0.140 kg
  • Built-In Depth (t2):
    60 mm

Ordering

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Gross Weight:
    0.54 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001663 - Socket outlet for distribution board
  • ETIM 9:
    EC001663 - Socket outlet for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • eClass:
    V11.0 : 27142305
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links