You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M1175-FL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M1175-FL

General Information

  • Extended Product Type:
    M1175-FL
  • Product ID:
    2CSM214000R0721
  • EAN:
    8012542028659
  • Catalog Description:
    M1175-FL Socket outlet
  • Long Description:
    This modular socket allows the connection of devices, tools or electrical and electronic non modular equipments in civil and industrial electrical switchboards.

Technical

  • Standards:
    German Schuko Standard
  • Rated Voltage (Ur):
    250 V AC
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50/60 Hz
  • Power Consumption (@Pcons):
    Indicator Light 2 W
  • Power Loss:
    at Rated Operating Conditions per Pole 0.6 W
  • Model Number:
    Protective contact (SCHUKO)
  • Number of Active Pin Terminals:
    2
  • Tightening Torque:
    1.2 N·m
  • Fuse Type:
    aM
  • Lamp Type:
    Fluorescent torpedo-shaped lamp
  • Options Provided:
    Phase protection fuse and Indicator light for power supply presence. Safety shutters included
  • Remarks:
    Reference standards for fuse breaking capacity: IEC EN 60127
  • Color:
    Grey
  • Lamp Color:
    Green
  • Cable Cross-Section:
    Minimum 2.5 mm²
    Maximum 16 mm²
  • Fuse Size:
    5 x 20_MMT$

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    2.5
  • Product Net Width:
    0.044 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.070 m
  • Product Net Weight:
    0.160 kg
  • Built-In Depth (t2):
    60 mm

Ordering

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Gross Weight:
    0.54 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001663 - Socket outlet for distribution board
  • ETIM 9:
    EC001663 - Socket outlet for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • eClass:
    V11.0 : 27142305
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links