You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DWA1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DWA1

General Information

  • Extended Product Type:
    DWA1
  • Product ID:
    2CSM222511R1000
  • EAN:
    8012542225119
  • Catalog Description:
    DWA1 Digital Time switch
  • Long Description:
    Digital time switch, weekly and asto programming, one channel

Technical

  • Standards:
    EN 60730-2-7
    EN-301 489-17
    EN-300 328
    EN-62479
    EN 50581
  • Function:
    Weekly astro
  • Operational Voltage:
    195.5 … 253 V AC
  • Supply Voltage:
    230 V AC
  • Rated Impulse Withstand Voltage (Uimp):
    Maximum 4 kV
  • Maximum Switching Current:
    16 A
  • Rated Frequency (f):
    50 ... 60 Hz
  • Maximum Load Capacity:
    16 A
    10 A
  • Maximum Switching Power:
    4000 V·A
  • Power Consumption (@Pcons):
    2 W
  • Power Loss:
    2 W
  • Power Supply:
    230 V AC
  • Accuracy:
    ± 0.5sec/24h
  • Number of Channels:
    1
  • Maximum Number of Programs:
    120
  • Tightening Torque:
    0.5 N·m
  • Minimum Switching Time:
    1 minute [unit of time]
  • Contact Type:
    Change-Over (CO)
  • Meter Type:
    Digital
  • Mounting Type:
    DIN-Rail
  • Options Provided:
    With running reserve
  • Battery Chemical Composition:
    Lithium
  • Battery Life:
    5 year
  • Battery Type:
    Button Cell
  • Battery Weight:
    0.003 kg
  • Number of Batteries:
    1
  • Connecting Capacity:
    Solid 2.5 mm²
  • Rated Switching Capacity:
    2000 W
    FluorescentLamps 600 V·A
    2000 W
    600 V·A
    500 W

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +50 °C
    Storage -25 ... +70 °C
  • Degree of Protection:
    Housing IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CSC441018D2701
  • REACH Declaration:
    9AKK108467A9482
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35 mm
  • Product Net Height:
    65 mm
  • Product Net Depth / Length:
    87 mm
  • Product Net Weight:
    0.129 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.210 kg
  • E-Number (Finland):
    2619408
  • E-Number (Sweden):
    1330652

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002305 - Digital time switch for distribution board
  • ETIM 9:
    EC002305 - Digital time switch for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85364900
  • eClass:
    V11.0 : 27200110
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links