Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TM15/24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TM15/24

General Information

  • Extended Product Type:
    TM15/24
  • Product ID:
    2CSM228745R0802
  • EAN:
    8012542287452
  • Catalog Description:
    TM15/24 Fail safe bell transformer
  • Long Description:
    These transformers, with safety extremely-low voltage secondary (SELV), are suitable for driving loads that call for a discontinuous supply.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Command and Signalling devices » Bells and safety transformers

Ordering

  • EAN:
    8012542287452
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043121

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    0.085 m
  • Product Net Length:
    65 mm
  • Product Net Depth / Length:
    0.065 m
  • Product Net Weight:
    0.300 kg

Container Information

  • Package Level 1 Units:
    6 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.036 m
  • Package Level 1 Gross Weight:
    2.1 kg
  • Package Level 1 EAN:
    8012542287469

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Options Provided:
    None
  • Output Current Maximum (Iout):
    1.25 A
  • Power Loss:
    2.5 W
  • Power Supply:
    15 V·A
  • Primary Voltage:
    230 V
  • Product Main Type:
    TM
  • Product Name:
    Fail safe bell transformer
  • RoHS Date:
    25/06/2009 0.00.00
  • Secondary Current:
    Amperage 2 0.62 A
    Amperage 1 1.25 A
  • Secondary Voltage:
    1 12 V
    2 24 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001547 - Bell transformer
  • ETIM 5:
    EC001547 - Bell transformer
  • ETIM 6:
    EC001547 - Bell transformer
  • ETIM 7:
    EC001547 - Bell transformer
  • Object Classification Code:
    T
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds