You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E 9F10 AM1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E 9F10 AM1

General Information

  • Extended Product Type:
    E 9F10 AM1
  • Product ID:
    2CSM256293R1801
  • EAN:
    8012542562931
  • Catalog Description:
    E 9F10 AM1 Fuse link
  • Long Description:
    E 9F10 AM1 is a 10,3x38 mm cylindrical fuse for motors protection

Technical

  • Standards:
    IEC 60269-2
  • Rated Voltage (Ur):
    500 V
  • Rated Current (In):
    1 A
  • Maximum Breaking Capacity:
    120 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 0.1 W
  • Fuse Type:
    aM
  • Release Type:
    aM: Used in short-circuit protection of motor circuits
  • Construction Material:
    Ceramic  
  • Fuse Size:
    10x38
  • Contact Material:
    copper silver plated (Cu/Ag)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    See RoHS Information

Dimensions

  • Product Net Width:
    0.001 m
  • Product Net Height:
    0.004 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Weight:
    0.007 kg
  • Dimensions:
    10,3x38 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.052 m
  • Package Level 1 Height:
    0.021 m
  • Package Level 1 Depth / Length:
    0.038 m
  • Package Level 1 Gross Weight:
    0.075 kg
  • Package Level 1 EAN:
    8012542562931
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    52 mm
  • Package Level 2 Height:
    21 mm
  • Package Level 2 Depth / Length:
    38 mm
  • Package Level 2 Gross Weight:
    75 g

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85361010
  • Country of Origin:
    France (FR)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002704 - Cylindrical fuse
  • ETIM 8:
    EC002704 - Cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85361010
  • eClass:
    V11.0 : 27142002
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links