Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E 9F10 GG2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E 9F10 GG2

General Information

  • Extended Product Type:
    E 9F10 GG2
  • Product ID:
    2CSM258723R1801
  • EAN:
    8012542587231
  • Catalog Description:
    E 9F10 GG2 Fuse link
  • Long Description:
    E 9F10 GG2 is a 10,3x38 mm cylindrical fuse for circuit protection

Technical

  • Rated Voltage (Ur):
    500...500 V
  • Rated Operational Voltage:
    500 V AC
  • Voltage Range:
    500 V AC
  • Rated Current (In):
    2 A
  • Rated Primary Current (Ipn):
    2 A
  • Maximum Breaking Capacity:
    120 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 0.45 W
  • Utilization Category:
    gL/gG (Cable protection/equipment protection)
  • Fuse Type:
    Cylindrical gG
  • Release Type:
    Other
  • Fuse Size:
    Cylindr. IEC 10,3x38

Environmental

Dimensions

  • Product Net Width:
    0.001 m
  • Product Net Height:
    0.004 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Weight:
    0.007 kg
  • Dimensions:
    10,3x38 mm
  • Size:
    10x38 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.052 m
  • Package Level 1 Height:
    0.021 m
  • Package Level 1 Depth / Length:
    0.038 m
  • Package Level 1 Gross Weight:
    0.075 kg
  • Package Level 1 EAN:
    8012542587231

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85361010
  • Country of Origin:
    France (FR)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002704 - Cylindrical fuse
  • ETIM 8:
    EC002704 - Cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85361010
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds