You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E 91N/50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E 91N/50

General Information

  • Extended Product Type:
    E 91N/50
  • Product ID:
    2CSM277982R1801
  • EAN:
    8012542575627
  • Catalog Description:
    E 91N/50 Fuse disconnector
  • Long Description:
    E 90 50/125 fuse holders are appropriate to protect against overloads and short circuits. They are designed for use with cylindrical fuses from 50 to 125 A.

Accessories

Identifier Description Type Qty Unit Of Measure
2CSM277523R1801
E 9F14 GG2 Fuse link E 9F14 GG2 1 piece
2CSM277303R1801
E 9F14 GG4 Fuse link E 9F14 GG4 1 piece
2CSM277083R1801
E 9F14 GG6 Fuse link E 9F14 GG6 1 piece
2CSM291003R1801
E 9F14 GG8 Fuse link E 9F14 GG8 1 piece
2CSM290983R1801
E 9F14 GG10 Fuse link E 9F14 GG10 1 piece
2CSM290963R1801
E 9F14 GG12 Fuse link E 9F14 GG12 1 piece
2CSM258783R1801
E 9F14 GG16 Fuse link E 9F14 GG16 1 piece
2CSM257603R1801
E 9F14 GG20 Fuse link E 9F14 GG20 1 piece
2CSM256423R1801
E 9F14 GG25 Fuse link E 9F14 GG25 1 piece
2CSM258693R1801
E 9F14 GG32 Fuse link E 9F14 GG32 1 piece
2CSM257513R1801
E 9F14 GG40 Fuse link E 9F14 GG40 1 piece
2CSM256333R1801
E 9F14 GG50 Fuse link E 9F14 GG50 1 piece

Technical

  • Suitable For:
    E 90
  • Suitable for Product Class:
    Fuse holders
  • Rated Voltage (Ur):
    acc. To IEC 690 V
    acc. To UL 690 V
  • Rated Operational Voltage:
    AC-20B 690 V
  • Rated Insulation Voltage (Ui):
    1 kV
  • Rated Frequency (f):
    50/60 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 5 W
  • Number of Protected Poles:
    1
  • Number of Poles:
    2
  • Position of Neutral Terminals:
    Right
  • Tightening Torque:
    3...3.5 N·m
  • Utilization Category:
    Connecting and disconnecting under no-load conditions - occasional actuation (AC-20B)
  • Lock Type:
    Padlockable
  • Mounting Type:
    DIN-Rail
  • Sealing Type:
    Sealing Wire
  • Material of Conductor:
    Copper
  • Options Provided:
    No
  • Recommended Screw Driver:
    Pozidriv 2
  • Connecting Capacity:
    Rigid 2.5…25 mm²
    Rigid Stranded|2.5…35 mm²
  • Fuse Size:
    14x51 mm
  • Operating Humidity (RHamb):
    max. 90% with temp. +20 °C|50% with max. temp. +40 °C
  • Rated Operational Current AC (Ie):
    50 A

Environmental

  • Ambient Air Temperature:
    Storage -5...+40 °C
    Storage Operation|-25...+70 °C
  • Degree of Protection:
    IP20
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2 to 13 Hz x= 1 mm peak
    13 to 100 Hz y= 0.7 g peak
  • Resistance to Shock acc. to IEC 60068-2-27:
    15g 18 shocks 11 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CSC444009D2701
  • REACH Declaration:
    9AKK108467A9482
  • Environmental Information:
    See RoHS Information
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    0.0534 m
  • Product Net Height:
    0.0965 m
  • Product Net Depth / Length:
    0.07326 m
  • Product Net Weight:
    0.19 kg
  • Built-In Depth (t2):
    73.26 mm

Ordering

  • Package Level 1 Units:
    box 2 piece
  • Package Level 1 Gross Weight:
    0.38 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002705 - Holder for cylindrical fuse
  • ETIM 9:
    EC002705 - Holder for cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85361050
  • UNSPSC:
    39121624
  • eClass:
    V11.0 : 27142121
  • IDEA Granular Category Code (IGCC):
    4974 >> Holder for cylindrical fuse
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links