Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: DS201 L C10 AC30-L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DS201 L C10 AC30-L

General Information

  • Extended Product Type:
    DS201 L C10 AC30-L
  • Product ID:
    2CSR245041R1104
  • EAN:
    8012542158004
  • Catalog Description:
    DS201 L C10 AC30-L - RCBO
  • Long Description:
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). This product is suitable for installations where neutral on the left is needed.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Circuit Breakers with Overcurrent Protection RCBO

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010

Popular Downloads

Dimensions

  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.239 kg

Technical

  • Standards:
    IEC 61009-1
    IEC 61009-2-1
    EN 61009-1
    EN 61009-2-1
  • Type of Residual Current:
    AC type
  • Rated Residual Current:
    30 mA
  • Tripping Characteristic:
    C
  • Rated Current (In):
    10 A
  • Number of Poles:
    1+N
  • Number of Protected Poles:
    1
  • Rated Short-Circuit Capacity (Icn):
    (230 / 400 V AC) 4.5 kA
  • Position of Neutral Terminals:
    Left
  • Power Loss:
    2.3 W
  • Rated Voltage (Ur):
    230-240 V AC

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    5 piece
  • Package Level 1 Width:
    0.253 m
  • Package Level 1 Height:
    0.088 m
  • Package Level 1 Depth / Length:
    0.108 m
  • Package Level 1 Gross Weight:
    1.446 kg
  • Package Level 1 EAN:
    8012542158011

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000905 - Earth leakage circuit breaker
  • ETIM 5:
    EC000905 - Earth leakage circuit breaker
  • ETIM 6:
    EC000905 - Earth leakage circuit breaker
  • ETIM 7:
    EC000905 - Earth leakage circuit breaker

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds