You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DS301C B20 A30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DS301C B20 A30

General Information

  • Extended Product Type:
    DS301C B20 A30
  • Product ID:
    2CSR255163R1205
  • EAN:
    8012542360056
  • Catalog Description:
    DS301C B20 A30 Residual Current Circuit Breaker with Overcurrent Protection
  • Long Description:
    The DS301C series is a 1P+N RCBO in one module width for the protection of end user single-phase circuits against overload and short-circuit currents, protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA)

Accessories

Identifier Description Type Qty Unit Of Measure
GJF1101903R0004
SA1E Terminals and Installation Material SA1E 1 piece
GJF1101903R0002
SA2 Terminals and Installation Material SA2 1 piece
GJF1109999R0001
SA2I Terminals and Installation Material SA2I 1 piece
GJF1101903R0003
SA3 Terminals and Installation Material SA3 1 piece
2CDL210331R1012
PSc 1/24/10 N Busbar PSc 1/24/10 N 1 piece
2CDL210331R1060
PSc 1/120/10 N Busbar PSc 1/120/10 N 1 piece
2CDL230331R1012
PSc 3/24/10 N Busbar PSc 3/24/10 N 1 piece
2CDL230331R1060
PSc 3/120/10 N Busbar PSc 3/120/10 N 1 piece
2CDL200331R0003
PSc-END End Cap PSc-END 1 piece
2CDL200331R0013
BSKc Accessories for PSc Busbars BSKc 1 piece
2CDL200001R2506
AST25/27QS Feeder Terminal AST25/27QS 1 piece

Technical

  • Standards:
    IEC/EN 61009-1
    IEC/EN 61009-2-1
  • Tripping Characteristic:
    B
  • Type of Residual Current:
    A type
  • Rated Operational Voltage:
    230 / 240 V AC
  • Rated Insulation Voltage (Ui):
    500 V
  • Test Voltage (Ut):
    170 ... 264 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Dielectric Test Voltage:
    2.5 kV
  • Primary Rated Impulse Withstand Voltage:
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    20 A
  • Rated Residual Current:
    30 mA
  • Rated Short-Circuit Capacity:
    6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    6 kA
  • Rated Residual Breaking Capacity (IΔm):
    EN 61009-1 4500 A
    IEC 61009-1 3000 A
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    6 kA
  • Leakage Current Type:
    A
  • Rated Frequency (f):
    50 … 60 Hz
  • Power Loss:
    Average per Pole 1.83 W
    Phase Pole 2.88 W
    Neutral Pole 0.78 W
    Total 3.66 W
  • Power Supply Connection:
    Arbitrary
  • Contact Position Indication:
    Red ON / Green OFF
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    7000 cycle
  • Mechanical Endurance:
    7000 cycle
  • Number of Poles:
    1
  • Number of Protected Poles:
    1
  • Number of Modular Spacings per DIN Rail:
    1
  • Fault Indication:
    Blue flag below toggle
  • Operating Characteristic:
    Instantaneous
  • Overvoltage Category:
    III
  • Position of Neutral Terminals:
    Right
  • Tightening Torque:
    1.2 N·m
  • Accessory Type:
    Busbar Psc series, Padlock
  • Actuator Type:
    Toggle - Insulation group II, Black RAL 9005,
    sealable in ON-OFF positions
  • Housing Type:
    Insulation group I - II, RAL 7035
  • Mounting Type:
    on DIN rail EN 60715 (35mm) by means of mounting clip
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Mounting Position:
    Any
  • Accessories Available:
    No
  • Cable Size:
    16 mm²
  • Connecting Capacity:
    Busbar 10 ... 10 mm²
    Rigid 1.5 ... 16 mm²
    Flexible 1.5 ... 16 mm²
  • Rated Cross-Section:
    1 - Solid-Core 1.5 ... 16 mm²
    4 - Multi-Wired 1.5 ... 10 mm²
  • Wire Stripping Length:
    10 mm
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Temperature:
    -25 ... 55 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Degree of Protection:
    Terminals IP20
    Housing IP40
  • Pollution Degree:
    2
  • Environmental Conditions:
    28 cycles
    |with 55 °C / 90-96 %
    |and 25 °C / 95-100 %
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    0.1 mm or 1 g - 20 cycles at 5…150…5 Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g 2 shocks 13 ms

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0.0176 m
  • Product Net Height:
    0.092 m
  • Product Net Depth / Length:
    0.068 m
  • Product Net Weight:
    0.110 kg
  • Built-In Depth (t2):
    17.6 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    81 mm
  • Package Level 1 Height:
    25 mm
  • Package Level 1 Depth / Length:
    98 mm
  • Package Level 1 Gross Weight:
    0.127 kg
  • Package Level 1 EAN:
    8012542360056

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • E-Number (Finland):
    3214082
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • ETIM 8:
    EC000905 - Earth leakage circuit breaker
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / Ground fault current circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • eClass:
    V11.0 : 27142207
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links