Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DS201 M C6 A300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DS201 M C6 A300

General Information

  • Extended Product Type:
    DS201 M C6 A300
  • Product ID:
    2CSR275180R3064
  • EAN:
    8012542595212
  • Catalog Description:
    DS201 M C6 A300 - RCBO
  • Long Description:
    The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating and direct pulsating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA).

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Circuit Breakers with Overcurrent Protection RCBO

Technical

  • Standards:
    IEC 61009-1
    EN 61009-1
    IEC 61009-2-1
    EN 61009-2-1
  • Type of Residual Current:
    A type
  • Number of Poles:
    2
  • Number of Protected Poles:
    1
  • Rated Current (In):
    6 A
  • Rated Current Sensitivity:
    0.3 A
  • Rated Voltage (Ur):
    230 V
  • Rated Insulation Voltage (Ui):
    500 V
  • Overvoltage Category:
    III
  • Pollution Degree:
    2
  • Test Voltage (Ut):
    110 … 264 V
  • Rated Frequency (f):
    50 … 60 Hz
  • Rated Short-Circuit Capacity (Icn):
    10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    15 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    11.2 kA
  • Rated Residual Breaking Capacity (IΔm):
    EN 61009-1 6000 A
    IEC 61009-1 6000 A
  • Primary Rated Impulse Withstand Voltage:
    4 kV
  • Dielectric Test Voltage:
    2.5 kV
  • Tripping Characteristic:
    C
  • Energy Limiting Class:
    3
  • Housing Type:
    Insulation group I - II, RAL 7035
  • Actuator Type:
    Toggle - Insulation group II, Black RAL 9005,
    sealable in ON-OFF positions
  • Contact Position Indication:
    Red ON / Green OFF
  • Fault Indication:
    Blue flag on toggle
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Degree of Protection:
    Terminals IP20
    Housing IP40
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g / 2 shocks / 13 ms
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    0.1 mm or 1 g - 20 cycles at 5…150…5 Hz
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • Reference Ambient Air Temperature:
    30 °C
  • Terminal Type:
    Screw Terminals
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Cable Size:
    25 mm²
  • Connecting Capacity:
    Busbar 10/10 mm²
    Stranded 0.75 … 25 mm²
    Flexible with Ferrule 0.75 … 16 mm²
    Flexible 0.75 … 16 mm²
  • Tightening Torque:
    2.8 N·m
  • Wire Stripping Length:
    12 mm
  • Mounting Type:
    on DIN rail EN 60715 (35mm) by means of mounting clip
  • Mounting Position:
    Any
  • Power Supply Connection:
    Arbitrary
  • Position of Neutral Terminals:
    Right
  • Power Loss:
    2.4 W
  • Number of Modular Spacings per DIN Rail:
    2
  • Accessory Type:
    Auxiliary contact
    Signal contact / auxiliary contact
    Shunt trip
    Auxiliary contact for bottom fitting
    Undervoltage release
    Overvoltage release
    Motor operating device

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.3 A

Dimensions

  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.200 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    40 mm
  • Package Level 1 Height:
    106 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Gross Weight:
    225 g
  • Package Level 1 EAN:
    8012542595212
  • Package Level 2 Units:
    5 piece
  • Package Level 2 Width:
    200 mm
  • Package Level 2 Height:
    106 mm
  • Package Level 2 Depth / Length:
    80 mm
  • Package Level 2 Gross Weight:
    1125 g
  • Package Level 2 EAN:
    8012542953210

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 6:
    EC000905 - Earth leakage circuit breaker
  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds