You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S2C-EST

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

S2C-EST

General Information

  • Extended Product Type:
    S2C-EST
  • Product ID:
    2CSS200999R0001
  • EAN:
    8012542940708
  • Catalog Description:
    S2C-EST Plug-in base
  • Long Description:
    The S2C-EST plug-in device can transform a standard S200 or F200 breaker into a plug-in device. It is suitable for MCB S200 series and RCCB F200 series up to 63A, and RCBO DS201 and DS202C series.

Technical

  • Suitable For:
    S200, F200, DS201, DS202C
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
    Residual Current Devices RCDs
    Residual Current Breakers with Overload Protection RCBo
  • Accessory Type:
    Connection technique
  • Accessories Available:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    document not needed

Dimensions

  • Product Net Width:
    0.018 m
  • Product Net Height:
    0.164 m
  • Product Net Depth / Length:
    0.067 m
  • Product Net Weight:
    0.075 kg

Container Information

  • Package Level 1 Units:
    blister 1 piece
  • Package Level 1 Width:
    0.068 m
  • Package Level 1 Height:
    0.164 m
  • Package Level 1 Depth / Length:
    0.018 m
  • Package Level 1 Gross Weight:
    0.115 kg
  • Package Level 1 EAN:
    8012542940708

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3210860
  • E-Number (Sweden):
    2100360
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27371390
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links