Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: OVR PV T2 40-1000 P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OVR PV T2 40-1000 P

General Information

  • Extended Product Type:
    OVR PV T2 40-1000 P
  • Product ID:
    2CTB802400R1000
  • EAN:
    4053546050110
  • Catalog Description:
    OVR PV T2 40-1000 P Surge Protective Device
  • Long Description:
    OVR PV T2 40-1000 P Surge Protective Device

Technical

  • Standards:
    IEC 61643-31
    UL14419 Ed5
  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)
  • Rated Voltage (Ur):
    1000 V DC
  • Voltage Rating DC:
    1000 V
  • Voltage Protection Level ( Up):
    3 kV
  • Maximum Continuous Operating Voltage (Uc):
    (L-PE) 1000 V
    (L-L) 1000 V
    (L-N) 0 V
    (N-PE) 0 V
  • Maximum Power Point (MPP) Voltage:
    1000 V
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    10 kA
  • Discharge Current:
    Nominal (8 / 20 µs) 20 kA
    I (max, 8 / 20 µs) 40 kA
  • Short Circuit Withstand Icc:
    10 kA
  • Arrester Class:
    II
  • Number of Protected Poles:
    2
  • Number of Poles:
    3
  • Transmission Standard:
    Optic
  • Version:
    Plug-in
  • Mounting Type:
    DIN-Rail
  • Options Provided:
    Solar
  • Preventive Maintenance Feature:
    No
  • Status Indicator:
    Yes
  • Fuse Size:
    3 modular spacing

Material Compliance

  • RoHS Information:
    9AKK108466A0826
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20220405
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m

Technical UL/CSA

  • Maximum Continuous Operating Voltage UL/CSA (MCOV):
    (L-PE) 1000 V
    (L-L) 1000 V
    (L-N) 0 V
    (N-PE) 0 V
  • Voltage Protection Rating UL/CSA (VPR):
    Lpe 3 kV
    Ll 3 kV

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    66 mm
  • Product Net Weight:
    0.3 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.369 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000941 - Surge protection device for power supply systems
  • ETIM 9:
    EC000941 - Surge protection device for power supply systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363090
  • eClass:
    V11.0 : 27130805
  • Object Classification Code:
    141DCC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links