You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OPR 30 ABB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OPR 30 ABB

General Information

  • Extended Product Type:
    OPR 30 ABB
  • Product ID:
    2CTB899800R7000
  • EAN:
    3660308513496
  • Catalog Description:
    OPR 30 ABB
  • Long Description:
    B751417

Technical

  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)
  • Options Provided:
    ESEAT OPR
  • Battery Type:
    Industrial
  • Battery Weight:
    4 g

Dimensions

  • Product Net Width:
    7.4 cm
  • Product Net Height:
    17 cm
  • Product Net Depth / Length:
    78 mm
  • Product Net Weight:
    2.1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    82 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    340 mm
  • Package Level 1 Gross Weight:
    2581 g
  • Package Level 1 EAN:
    3660308513496

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85359000
  • Country of Origin:
    France (FR)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8535 90 00
  • Object Classification Code:
    142JZC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links