You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OPR 45 ABB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OPR 45 ABB

General Information

  • Extended Product Type:
    OPR 45 ABB
  • Product ID:
    2CTB899800R7500
  • EAN:
    3660308524706
  • Catalog Description:
    OPR 45 ABB
  • Long Description:
    B751470

Ordering

  • EAN:
    3660308524706
  • Minimum Order Quantity:
    1 piece
  • Country of Origin:
    France (FR)
  • Customs Tariff Number:
    85359000
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Width:
    7.4 cm
  • Product Net Height:
    17 cm
  • Product Net Weight:
    2.1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    82 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    334 mm
  • Package Level 1 EAN:
    3660308524706

Additional Information

  • Battery Type:
    Industrial
  • Brand / Label:
    ABB
  • Options Provided:
    ESEAT OPR
  • Product Main Type:
    ESEAT
  • Product Name:
    Lightning Potection Devices
  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000505 - Air-termination equipment for lightning protection
  • ETIM 5:
    EC000505 - Air-termination equipment for lightning protection
  • Object Classification Code:
    142JZC
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links